LTC3400

PRODUCTION

600mA, 1.2MHz Micropower Synchronous Boost Converters in ThinSOT

Viewing:

Part Details

  • Up to 92% Efficiency
  • Generates 3.3V at 100mA from a Single AA Cell
  • Low Start-Up Voltage: 0.85V
  • 1.2MHz Fixed Frequency Switching
  • Internal Synchronous Rectifier
  • 2.5V to 5V Output Range
  • Automatic Burst Mode® Operation (LTC3400)
  • Continuous Switching at Light Loads (LTC3400B)
  • Logic Controlled Shutdown (<1µA)
  • Antiringing Control Minimizes EMI
  • Tiny External Components
  • Low Profile (1mm) SOT-23 Package
LTC3400
600mA, 1.2MHz Micropower Synchronous Boost Converters in ThinSOT
Figure 1. Single Cell to 3.3V Synchronous Boost Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
LTC3526L
LTC3526LB
550mA 1MHz Synchronous Step-Up DC/DC Converters in 2mm × 2mm DFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3400
  • LTC3400-1
  • LTC3400B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC398A-A

LTC3400ES6 | 1.2MHz, High Efficiency Synchronous Boost Converter, VIN = 1V to 3V, VOUT = 3.3V @ 90mA

Product Details

DC398A-A: Demo Board for LTC3400 600mA, 1.2MHz Micropower Synchronous Boost Converters in ThinSOT.

DC398A-A
LTC3400ES6 | 1.2MHz, High Efficiency Synchronous Boost Converter, VIN = 1V to 3V, VOUT = 3.3V @ 90mA
DC398A-A - Schematic

Latest Discussions

No discussions on LTC3400 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed