LTC3335
RECOMMENDED FOR NEW DESIGNSNanopower Buck-Boost DC/DC with Integrated Coulomb Counter
- Part Models
- 4
- 1ku List Price
- Starting From $5.08
Overview
- 680nA Input Quiescent Current (Output in Regulation at No Load)
- 1.8V to 5.5V Input Operating Range
- Selectable Output Voltages of 1.8V, 2.5V, 2.8V, 3V, 3.3V, 3.6V, 4.5V, 5V
- Integrated Coulomb Counter Measures Accumulated Battery Discharge
- ±5% Battery Discharge Measurement Accuracy
- Programmable Peak Input Current of 5mA, 10mA, 15mA, 25mA, 50mA, 100mA, 150mA, 250mA
- Up to 50mA of Output Current
- Up to 90% Efficiency
- Programmable Coulomb Counter Prescaler for Wide Range of Battery Sizes
- Programmable Discharge Alarm Threshold
- I2C Interface
- Low Profile (0.75mm) 20-Lead (3mm × 4mm) QFN Package
The LTC3335 is a high efficiency, low quiescent current (680nA) buck-boost DC/DC converter with an integrated precision coulomb counter which monitors accumulated battery discharge in long life battery powered applications. The buck-boost can operate down to 1.8V on its input and provides eight pin-selectable output voltages with up to 50mA of output current.
The coulomb counter stores the accumulated battery discharge in an internal register accessible via an I2C interface. The LTC3335 features a programmable discharge alarm threshold. When the threshold is reached, an interrupt is generated at the IRQ pin.
To accommodate a wide range of battery types and sizes, the peak input current can be selected from as low as 5mA to as high as 250mA and the full-scale coulomb counter has a programmable range of 32,768:1.
The LTC3335 is available in a 3mm × 4mm QFN-20 package.
Applications
- Long Lifetime Primary Cell Battery Applications
- Wireless Sensors
- Remote Monitors
- Dust Networks® SmartMesh® Applications
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3335EUDC#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
| LTC3335EUDC#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
| LTC3335IUDC#PBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) | ||
| LTC3335IUDC#TRPBF | 20-Lead QFN (3mm x 4mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC2956 | RECOMMENDED FOR NEW DESIGNS | Wake-Up Timer with Pushbutton Control |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3129 | RECOMMENDED FOR NEW DESIGNS | 15V, 200mA Synchronous Buck-Boost DC/DC Converter with 1.3μA Quiescent Current |
Tools & Simulations
Linduino 5
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.