LTC3221

PRODUCTION

Micropower, Regulated Charge Pump in 2 x 2 DFN

Viewing:

Overview

  • Ultralow Power: 8μA Quiescent Current
  • Regulated Output Voltages: 3.3V ±4%, 5V ±4%, ADJ
  • VIN Range:
    • 1.8V to 4.4V (LTC3221-3.3)
    • 2.7V to 5.5V (LTC3221-5)
  • Output Current: Up to 60mA
  • No Inductors Needed
  • Very Low Shutdown Current: <1μA
  • Shutdown Disconnects Load from VIN
  • Burst Mode Control
  • Short-Circuit Protected
  • Solution Profi le < 1mm
  • Tiny 2mm × 2mm 6-Pin DFN Package

The LTC3221 family are micropower charge pump DC/DC converters that produce a regulated output at up to 60mA. The input voltage range is 1.8V to 5.5V. Extremely low operating current (8μA typical at no load) and low external parts count (one flying capacitor and two small bypass capacitors at VIN and VOUT) make them ideally suited for small, battery-powered applications.

The LTC3221 family includes fi xed 5V and 3.3V output versions plus an adjustable version. All parts operate as Burst Mode® switched capacitor voltage doublers to achieve ultralow quiescent current. The chips use a controlled current to supply the output and will survive a continuous short-circuit from VOUT to GND. The FB pin of the adjustable LTC3221 can be used to program the desired output voltage.

The LTC3221 family is available in a low profile (0.75mm) 2mm × 2mm 6-pin DFN package.

Applications

  • Low Power 2 AA Cell to 3.3V Supply
  • Memory Backup Supplies
  • Tire Pressure Sensors
  • General Purpose Low Power Li-Ion to 5V Supply
  • RF Transmitters
  • Glucose Meters

LTC3221
Micropower, Regulated Charge Pump in 2 x 2 DFN
No-Load Input Current  vs Supply Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3221
  • LTC3221-3.3
  • LTC3221-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC862A-B

LTC3221EDC-5 Demo Board | Micropower Regulated Charge Pump, 2.7V ≤ VIN ≤ 5.5V, VOUT = 5V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mm × 2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the 5V output DC862A-B, the input voltage range is 2.7V to 5.5V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

eval board
DC862A-A

LTC3221EDC-3.3 Demo Board | Micropower Regulated Charge Pump, 1.8V ≤ VIN ≤ 4.4V, VOUT = 3.3V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mmx2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the 3.3V output DC862A-A, the input voltage range is 1.8V to 4.4V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

eval board
DC862A-C

LTC3221EDC Demo Board | Micropower Regulated Adjustable Output Charge Pump, 1.8V ≤ VIN ≤ 3.8V, VOUT = 3V @ Up to 60mA

Product Details

Demonstration circuit 862 is a micropower regulated charge pump DC/DC converter featuring the 60mA output LTC3221 in a 2mm × 2mm DFN package. It comes in three assembly versions, DC862A-A, DC862A-B and DC862A-C, featuring the LTC3221EDC-3.3 (fixed 3.3V output), the LTC3221EDC-5 (fixed 5V output) , and LTC3221EDC (adjustable output set to 3V), respectively. The demo board input voltage range depends on the IC used; for the adjustable output DC862A-C, the input voltage range is 1.8V to 3.8V.


The LTC3221's low 8µA no-load quiescent current is even lower than the self-discharging current of many batteries. By employing a constant current to charge the output, the output ripple is low even at high input and light load, and is fairly constant over the full input voltage range.

DC862A-B
LTC3221EDC-5 Demo Board | Micropower Regulated Charge Pump, 2.7V ≤ VIN ≤ 5.5V, VOUT = 5V @ Up to 60mA
DC862A-A - Schematic
DC862A-A
LTC3221EDC-3.3 Demo Board | Micropower Regulated Charge Pump, 1.8V ≤ VIN ≤ 4.4V, VOUT = 3.3V @ Up to 60mA
DC862A-A - Schematic
DC862A-C
LTC3221EDC Demo Board | Micropower Regulated Adjustable Output Charge Pump, 1.8V ≤ VIN ≤ 3.8V, VOUT = 3V @ Up to 60mA
DC862A-A - Schematic

Latest Discussions

Recently Viewed