LTC3202
LTC3202
LAST TIME BUYLow Noise, High Efficiency Charge Pump for White LEDs
- Part Models
- 4
- 1ku List Price
- Starting From $2.93
Viewing:
Overview
- Low Noise Constant Frequency Operation
- 25% Less Input Current Than Doubler Charge Pump
- High Output Current: Up To 125mA
- Small Application Circuit
- Regulated Output Voltage or Current
- Automatic Soft-Start
- VIN Range: 2.7V to 4.5V
- No Inductors
- 1.5MHz Switching Frequency
- ICC < 1µA in Shutdown
- Available in 10-Pin MSOP and 3mm x 3mm DFN Packages
The LTC3202 is a low noise, constant frequency charge pump DC/DC converter that uses fractional conversion to increase efficiency in white LED applications. The part can be used to produce a regulated voltage or current of up to 125mA from a 2.7V to 4.5V input. Low external parts count (two flying capacitors and two small bypass capacitors at VIN and VOUT) make the LTC3202 ideally suited for small, battery-powered applications.
An internal 2-bit DAC allows LED current to be adjusted for LED brightness control. The LTC3202 also has thermal shutdown protection and can survive a continuous short-circuit from VOUT to GND. Built-in soft-start circuitry prevents excessive inrush current during start-up. High switching frequency enables the use of small external capacitors. A low current shutdown feature disconnects the load from VIN and reduces quiescent current to less than 1µA.
The LTC3202 is available in the 10-pin MSOP and 3mm x 3mm DFN packages.
Applications
- White LED Backlighting
- Programmable Boost Current Source
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3202EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3202EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC3202EMS#PBF | 10-Lead MSOP | ||
| LTC3202EMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3202EMS#PBF | ||
| LTC3202EMS#TRPBF | ||
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3202EMS#PBF | ||
| LTC3202EMS#TRPBF | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC3202EDD#PBF | ||
| LTC3202EDD#TRPBF | ||
| LTC3202EMS#PBF | ||
| LTC3202EMS#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3202
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC3202 yet. Have something to say?
Start a Discussion on EngineerZone®