LTC3201
LTC3201
LAST TIME BUY100mA Ultralow Noise Charge Pump LED Supply with Output Current Adjust
- Part Models
- 2
- 1ku List Price
- Starting From $3.49
Viewing:
Overview
- Input Noise Filter Minimizes Supply Noise
- Constant Frequency Operation
- 3-Bit LED Current Control
- No Inductors
- Low Shutdown Current: IIN < 1µA
- Output Current: 100mA
- VIN Range: 2.7V to 4.5V
- 1.8MHz Switching Frequency
- Soft-Start Limits Inrush Current at Turn-On
- Short-Circuit and Overtemperature Protected
- Available in 10-Pin MSOP Package
The LTC3201 is an ultralow noise, constant frequency, charge pump DC/DC converter specifically designed for powering white LEDs. The part produces a low noise boosted supply capable of supplying 100mA of output current. LED current is regulated for accurate and stable backlighting. A 3-bit DAC provides output current adjust for brightness control.
Low external parts count (one small flying capacitor and three small bypass capacitors) and small MSOP-10 package size make the LTC3201 ideally suited for space constrained applications. An input noise filter further reduces input noise, thus enabling direct connection to the battery. High switching frequency enables the use of small external capacitors.
The LTC3201 contains overtemperature protection and can survive an indefinite output short to GND. Internal soft-start circuitry also prevents excessive inrush current on start-up. A low current shutdown feature disconnects the load from VIN and reduces quiescent current to less than 1µA.
Applications
- White LED Backlighting
- Programmable Boost Current Source
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC3201EMS#PBF | 10-Lead MSOP | ||
| LTC3201EMS#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LTC3201EMS#PBF | ||
| LTC3201EMS#TRPBF | ||
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC3201EMS#PBF | ||
| LTC3201EMS#TRPBF | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| LTC3201EMS#PBF | ||
| LTC3201EMS#TRPBF | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC3201
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.