LTC3124

RECOMMENDED FOR NEW DESIGNS

15V, 5A 2-Phase Synchronous Step-Up DC/DC Converter with Output Disconnect

Viewing:

Overview

  • VIN Range: 1.8V to 5.5V, 500mV After Start-Up
  • Adjustable Output Voltage: 2.5V to 15V
  • 1.5A Output Current for VIN = 5V and VOUT = 12V
  • Dual-Phase Control Reduces Output Voltage Ripple
  • Output Disconnects from Input When Shut Down
  • Synchronous Rectification: Up to 95% Efficiency
  • Inrush Current Limit
  • Up to 3MHz Programmable Switching Frequency Synchronizable to External Clock
  • Selectable Burst Mode® Operation: 25μA IQ
  • Output Overvoltage Protection
  • Internal Soft-Start
  • <1μA IQ in Shutdown
  • 16-Lead, Thermally-Enhanced 3mm × 5mm × 0.75mm DFN and TSSOP Packages
LTC3124
15V, 5A 2-Phase Synchronous Step-Up DC/DC Converter with Output Disconnect
5V to 12V Synchronous Boost Converter Efficiency Curve Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath™ Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3124

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3124
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1859A

LTC3124 Demo Board | 2-Phase Sync Boost, 1.8V ≤ VIN ≤ 5.5V, VOUT = 12V @ Up to 1.5A

Product Details

Demonstration circuit DC1859 is a dual phase DC/DC boost converter featuring the LTC3124. The DC1859A operates over 1.8V to 5.5V input and it generates 12V at 1.5A output from a 5V input. The LTC3124 has a 2% precise voltage reference, which can generate an output voltage with 2.2% tolerance when 0.1% voltage divider resistors are used. The 1MHz switching frequency operation results in a small and efficient circuit. The converter operates with only one phase in burst mode and achieves over 90% efficiency with a 100mA load. The demonstration circuit can be easily modified to generate different output voltages.



DC1859A
LTC3124 Demo Board | 2-Phase Sync Boost, 1.8V ≤ VIN ≤ 5.5V, VOUT = 12V @ Up to 1.5A
DC1859A-LTC3124EDE Demo Board DC1859A-LTC3124EDE Demo Board DC1859A-LTC3124EDE Demo Board DC1859A-LTC3124EDE Demo Board DC1859A-LTC3124EDE Demo Board DC1859A - Schematic

Latest Discussions

Recently Viewed