LTC2913
LTC2913
PRODUCTIONDual UV/OV Voltage Monitor
- Part Models
- 24
- 1ku List Price
- Starting From $3.52
Viewing:
Overview
- Monitors Two Voltages Simultaneously
- Adjustable UV and OV Trip Values
- Guaranteed Threshold Accuracy: ±1.5%
- Input Glitch Rejection
- Adjustable Reset Timeout with Disable
- 44µA Quiescent Current
- Open-Drain OV and UV Outputs
- Guaranteed OV and UV for VCC ≥ 1V
- Available in 10-Lead MSOP and (3mm × 3mm) DFN Packages
The LTC2913 is a dual input voltage monitor intended for multiple voltages in a variety of applications. Dual inputs for each voltage allow monitoring two separate undervoltage (UV) conditions and two separate overvoltage (OV) conditions. All monitors share a common undervoltage output and a common overvoltage output. The LTC2913-1 has latching capability for the overvoltage output. The LTC2913- 2 has functionality to disable both the overvoltage and undervoltage outputs.
Glitch filtering ensures reliable reset operation without false or noisy triggering.
The LTC2913 provides a precise, versatile, space-conscious, micropower solution for voltage monitoring.
Applications
- Desktop and Notebook Computers
- Network Servers
- Core, I/O Voltage Monitors
Documentation
Data Sheet 1
Product Selector Card 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2913CDD-1#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913CDD-1#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913CDD-2#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913CDD-2#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913CMS-1#PBF | 10-Lead MSOP | ||
| LTC2913CMS-1#TRPBF | 10-Lead MSOP | ||
| LTC2913CMS-2#PBF | 10-Lead MSOP | ||
| LTC2913CMS-2#TRPBF | 10-Lead MSOP | ||
| LTC2913HDD-1#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913HDD-1#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913HDD-2#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913HDD-2#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913HMS-1#PBF | 10-Lead MSOP | ||
| LTC2913HMS-1#TRPBF | 10-Lead MSOP | ||
| LTC2913HMS-2#PBF | 10-Lead MSOP | ||
| LTC2913HMS-2#TRPBF | 10-Lead MSOP | ||
| LTC2913IDD-1#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913IDD-1#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913IDD-2#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913IDD-2#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2913IMS-1#PBF | 10-Lead MSOP | ||
| LTC2913IMS-1#TRPBF | 10-Lead MSOP | ||
| LTC2913IMS-2#PBF | 10-Lead MSOP | ||
| LTC2913IMS-2#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 17, 2025 - 25_0043 Change of Gold to Copper Wire and BOM (Automotive) |
||
| LTC2913CDD-1#PBF | PRODUCTION | |
| LTC2913CDD-1#TRPBF | PRODUCTION | |
| LTC2913CDD-2#PBF | PRODUCTION | |
| LTC2913CDD-2#TRPBF | PRODUCTION | |
| LTC2913HDD-1#PBF | PRODUCTION | |
| LTC2913HDD-1#TRPBF | PRODUCTION | |
| LTC2913IDD-1#PBF | PRODUCTION | |
| LTC2913IDD-1#TRPBF | PRODUCTION | |
|
Apr 17, 2025 - 25_0119 Bond Wire Change from Gold to Copper (Automotive) |
||
| LTC2913CMS-1#PBF | PRODUCTION | |
| LTC2913CMS-1#TRPBF | PRODUCTION | |
| LTC2913CMS-2#PBF | PRODUCTION | |
| LTC2913CMS-2#TRPBF | PRODUCTION | |
| LTC2913IMS-2#PBF | PRODUCTION | |
| LTC2913IMS-2#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2913CMS-1#PBF | PRODUCTION | |
| LTC2913CMS-1#TRPBF | PRODUCTION | |
| LTC2913CMS-2#PBF | PRODUCTION | |
| LTC2913CMS-2#TRPBF | PRODUCTION | |
| LTC2913IMS-1#PBF | PRODUCTION | |
| LTC2913IMS-1#TRPBF | PRODUCTION | |
| LTC2913IMS-2#PBF | PRODUCTION | |
| LTC2913IMS-2#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2913CMS-1#PBF | PRODUCTION | |
| LTC2913CMS-1#TRPBF | PRODUCTION | |
| LTC2913CMS-2#PBF | PRODUCTION | |
| LTC2913CMS-2#TRPBF | PRODUCTION | |
| LTC2913HMS-1#PBF | PRODUCTION | |
| LTC2913HMS-1#TRPBF | PRODUCTION | |
| LTC2913HMS-2#PBF | PRODUCTION | |
| LTC2913HMS-2#TRPBF | PRODUCTION | |
| LTC2913IMS-1#PBF | PRODUCTION | |
| LTC2913IMS-1#TRPBF | PRODUCTION | |
| LTC2913IMS-2#PBF | PRODUCTION | |
| LTC2913IMS-2#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2913HMS-1#PBF | PRODUCTION | |
| LTC2913HMS-1#TRPBF | PRODUCTION | |
| LTC2913HMS-2#PBF | PRODUCTION | |
| LTC2913HMS-2#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LTC2913HMS-1#PBF | PRODUCTION | |
| LTC2913HMS-1#TRPBF | PRODUCTION | |
| LTC2913HMS-2#PBF | PRODUCTION | |
| LTC2913HMS-2#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2913-1
- LTC2913-2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.