LTC2873
PRODUCTIONSingle-Bus RS485/RS232 Multiprotocol Transceiver with Switchable Termination
- Part Models
- 6
- 1ku List Price
- Starting From $6.73
Overview
- One RS485 or One RS232 Transceiver
- 3V to 5.5V Supply Voltage
- Up to 20Mbps RS485
- Slew-Controlled RS232 Operation:
- Selectable 1Mbps or 250kbps
- Automatic Selection of Integrated RS485 (120Ω) and RS232 (5kΩ) Termination Resistors
- High ESD: ±26kV HBM
- Logic Loopback Mode
- 1.7V to 5.5V Logic Interface
- Supports Up to 256 RS485 Nodes
- RS485 Receiver Failsafe Eliminates UART Lockup
- H-Grade Available (–40°C to 125°C)
- Available in 24-Pin 4mm × 5mm QFN Package
The LTC2873 is a robust pin-configurable multiprotocol transceiver that supports RS232, RS485, and RS422 protocols while operating on a single 3V to 5.5V supply. The LTC2873 can be configured as a half-duplex RS485 transceiver or as an RS232 transceiver using the same two bus pins.
A pin-controlled integrated termination resistor allows for easy interface reconfiguration, eliminating external resistors and control relays. Loopback mode steers the driver inputs to the receiver outputs for diagnostic self-test. The RS485 receiver supports up to 256 nodes per bus, and features full failsafe operation for floating, shorted or terminated inputs.
An integrated DC/DC boost converter uses a tiny 2mm × 1.6mm inductor and one capacitor, eliminating the need for multiple supplies when driving RS232 levels.
Applications
- Software Selectable RS232/RS485/RS422 Interface
- Industrial Sensors and Actuators
- Alarm Systems
- Traffic Control and Monitoring
- Highway Signs and Jumbo Displays
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selector Card 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2873CUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2873CUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2873HUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2873HUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2873IUFD#PBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2873IUFD#TRPBF | 24-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| LTC2872 | PRODUCTION | RS232/RS485 Dual Multiprotocol Transceiver with Integrated Termination |
| LTC2870 | PRODUCTION | RS232/RS485 Multiprotocol Transceivers with Integrated Termination |
| LTC2871 | PRODUCTION | RS232/RS485 Multiprotocol Transceivers with Integrated Termination |
Tools & Simulations
Linduino 1
IBIS Model 1
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.