LTC2344-16
PRODUCTIONQuad, 16-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range
- Part Models
- 8
- 1ku List Price
- Starting From $20.40
Overview
- 400ksps per Channel Throughput
- Four Simultaneous Sampling Channels
- ±1.25LSB INL (Maximum)
- Guaranteed 16-Bit, No Missing Codes
- Differential, Wide Common Mode Range Inputs
- Per-Channel SoftSpan Input Ranges:
- ±4.096V, 0V to 4.096V, ±2.048V, 0V to 2.048V
- ±5V, 0V to 5V, ±2.5V, 0V to 2.5V
- 93.4dB Single-Conversion SNR (Typical)
- −114dB THD (Typical) at fIN = 2kHz
- 102dB CMRR (Typical) at fIN = 200Hz
- Rail-to-Rail Input Overdrive Tolerance
- Guaranteed Operation to 125°C
- Integrated Reference and Buffer (4.096V)
- SPI CMOS (1.8V to 5V) and LVDS Serial I/O
- Internal Conversion Clock, No Cycle Latency
- 81mW Power Dissipation (Typical)
- 32-Lead (5mm × 5mm) QFN Package
The LTC2344-16 is a 16-bit, low noise 4-channel simulta- neous sampling successive approximation register (SAR) ADC with differential, wide common mode range inputs. Operating from a 5V supply and using the internal reference and buffer, each channel of this SoftSpan™ ADC can be independently configured on a conversion-by-conversion basis to accept ±4.096V, 0V to 4.096V, ±2.048V, or 0V to 2.048V signals. Individual channels may also be disabled to increase throughput on the remaining channels.
The wide input common mode range and 102dB CMRR of the LTC2344-16 analog inputs allow the ADC to directly digitize a variety of signals, simplifying signal chain design. This input signal flexibility, combined with ±1.25LSB INL, no missing codes at 16 bits, and 93.4dB SNR, makes the LTC2344-16 an ideal choice for many applications requiring wide dynamic range.
The LTC2344-16 supports pin-selectable SPI CMOS (1.8V to 5V) and LVDS serial interfaces. Between one and four lanes of data output may be employed in CMOS mode, allowing the user to optimize bus width and throughput.
Applications
- Programmable Logic Controllers
- Industrial Process Control
- Medical Imaging
- High Speed Data Acquisition
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2344CUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344CUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344HUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344HUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344IUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344IUH-16#TRPBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344MPUH-16#PBF | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) | ||
| LTC2344MPUH-16001! | 32-Lead QFN (5mm x 5mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| LTC2345-16 | PRODUCTION | Octal, 16-Bit, 200ksps Differential SoftSpan ADC with Wide Input Common Mode Range |
| Operational Amplifiers (Op Amps) 1 | ||
| LTC6252 | LAST TIME BUY | 720MHz, 3.5mA Power Efficient Rail-to-Rail I/O Op Amps |
| Voltage References 1 | ||
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC2344-18 | PRODUCTION | Quad, 18-Bit, 400ksps/ch Differential SoftSpan ADC with Wide Input Common Mode Range |
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.
Evaluation Kits
Latest Discussions
No discussions on LTC2344-16 yet. Have something to say?
Start a Discussion on EngineerZone®