LTC2321-16
PRODUCTIONDual, 16-Bit, 2Msps Differential Input ADC with Wide Input Common Mode Range
- Part Models
- 6
- 1ku List Price
- Starting From $14.91
Overview
- 2Msps Throughput Rate
- ±4LSB INL (Typ)
- Guaranteed 16-Bit, No Missing Codes
- 8VP-P Differential Inputs with Wide Input Common Mode Range
- 81dB SNR (Typ) at fIN = 500kHz
- –90dB THD (Typ) at fIN = 500kHz
- No Cycle Latency
- Guaranteed Operation to 125°C
- Single 3.3V or 5V Supply
- Low Drift (20ppm/°C Max) 2.048V or 4.096V Internal Reference
- 1.8V to 2.5V I/O Voltages
- CMOS or LVDS SPI-Compatible Serial I/O
- Power Dissipation 31mW/Ch (Typ)
- Small 28-Lead (4mm × 5mm) QFN Package
The LTC2321-16 is a low noise, high speed dual 16-bit successive approximation register (SAR) ADC with differential inputs and wide input common mode range. Operating from a single 3.3V or 5V supply, the LTC2321-16 has an 8VP-P differential input range, making it ideal for applications which require a wide dynamic range with high common mode rejection. The LTC2321-16 achieves ±4LSB INL typical, no missing codes at 16 bits and 81dB SNR.
The LTC2321-16 has an on-board low drift (20ppm/°C max) 2.048V or 4.096V temperature-compensated reference. The LTC2321-16 also has a high speed SPI-compatible serial interface that supports CMOS or LVDS. The fast 2Msps per channel throughput with no cycle latency makes the LTC2321-16 ideally suited for a wide variety of high speed applications. The LTC2321-16 dissipates only 31mW per channel and offers nap and sleep modes to reduce the power consumption to 5μW for further power savings during inactive periods.
| Bits | |
| LTC2321-12 | 12 |
| LTC2321-14 | 14 |
| LTC2321-16 | 16 |
Applications
- High Speed Data Acquisition Systems
- Communications
- Remote Data Acquisition
- Imaging
- Optical Networking
- Automotive
- Multiphase Motor Control
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2321CUFD-16#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2321CUFD-16#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2321HUFD-16#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2321HUFD-16#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2321IUFD-16#PBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) | ||
| LTC2321IUFD-16#TRPBF | 28-Lead QFN (4mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 21_0269 Addition of Alternate Assembly Site ASE Taiwan for Select LFCSP Products |
||
| LTC2321CUFD-16#PBF | PRODUCTION | |
| LTC2321CUFD-16#TRPBF | PRODUCTION | |
| LTC2321HUFD-16#PBF | PRODUCTION | |
| LTC2321HUFD-16#TRPBF | PRODUCTION | |
| LTC2321IUFD-16#PBF | PRODUCTION | |
| LTC2321IUFD-16#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Tools & Simulations
IBIS Model 2
Evaluation Kits
Latest Discussions
No discussions on LTC2321-16 yet. Have something to say?
Start a Discussion on EngineerZone®