LTC1982

PRODUCTION

Single and Dual Micropower High Side Switch Controllers in SOT-23

Viewing:

Overview

  • No External Components Required
  • Internal Voltage Triplers Produce High Side Gate Drive for Logic Level FETs
  • Ultralow Power:
    • 10µA Per Driver ON Current (LTC1982)
    • 20µA ON Current (LTC1981)
    • <1µA Shutdown Current
  • VCC Range: 1.8V to 5V
  • Gate Drive Outputs Driven to Ground During Shutdown
  • Gate Drive Outputs Internally Clamped to 7.5V Max
  • “Gate Drive Ready” Output (LTC1981)
  • Ultrasmall Application Circuit
  • 5-Pin SOT-23 Package (LTC1981)
  • 6-Pin SOT-23 Package (LTC1982)
LTC1982
Single and Dual Micropower High Side Switch Controllers in SOT-23
Single High Side Switch Controller Dual High Side Switch Controller Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1982
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1982 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed