LTC1852
PRODUCTION8-Channel, 10-Bit/12-Bit, 400ksps, Low Power, Sampling ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $9.05
Overview
- Flexible 8-Channel Multiplexer
- Single-Ended or Differential Inputs
- Two Gain Ranges
- Unipolar or Bipolar Operation
- Scan Mode and Programmable Sequencer
- Low Power: 3mW at 250ksps
- 2.7V to 5.5V Supply Range
- Internal or External Reference Operation
- Parallel Output Includes MUX Address
- Nap and Sleep Shutdown Modes
- Pin Compatible up-grade 1.25Msps 10-Bit LTC1850 and 12-Bit LTC1851
The 10-bit LTC1852 and 12-bit LTC1853 are complete 8-channel data acquisition systems. They include a flexible 8-channel multiplexer, a 400ksps successive approximation analog-to-digital converter, an internal reference and a parallel output interface. The multiplexer can be configured for single-ended or differential inputs, two gain ranges and unipolar or bipolar operation. The ADCs have a scan mode that will repeatedly cycle through all 8 multiplexer channels and can also be programmed to sequence through up to 16 addresses and configurations. The sequence can also be read back from internal memory.
The reference and buffer amplifier provide pin strappable ranges of 4.096V, 2.5V and 2.048V. The parallel output includes the 10-bit or 12-bit conversion result plus the 4-bit multiplexer address. The digital outputs are powered from a separate supply allowing for easy interface to 3V digital logic. Typical power consumption is 10mW at 400ksps from a single 5V supply and 3mW at 250ksps from a single 3V supply.
Applications
- High Speed Data Acquisition
- Test and Measurement
- Imaging Systems
- Telecommunications
- Industrial Process Control
- Spectrum Analysis
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1852CFW#PBF | 48-Lead TSSOP | ||
| LTC1852CFW#TRPBF | 48-Lead TSSOP | ||
| LTC1852IFW#PBF | 48-Lead TSSOP | ||
| LTC1852IFW#TRPBF | 48-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2019 - 19_0009 Assembly Site Transfer of Select 48L TSSOP Products from Amkor to ATEC Philippines |
||
| LTC1852CFW#PBF | PRODUCTION | |
| LTC1852CFW#TRPBF | PRODUCTION | |
| LTC1852IFW#PBF | PRODUCTION | |
| LTC1852IFW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.