LTC1751

PRODUCTION

Micropower, Regulated Charge Pump DC/DC Converters

Viewing:

Overview

  • 5V Output Current: 100mA (VIN ≥ 3V)
  • 3.3V Output Current: 80mA (VIN ≥ 2.5V)
  • Ultralow Power: 20µA Quiescent Current
  • Regulated Output Voltage: 3.3V ±4%, 5V ±4%, ADJ
  • VIN Range: 2V to 5.5V
  • 800kHz Switching Frequency
  • No Inductors
  • Very Low Shutdown Current: <2µA
  • Shutdown Disconnects Load from VIN
  • PowerGood/Undervoltage Output
  • Adjustable Soft-Start Time
  • Short-Circuit/Thermal Protection
  • Available in 8-Pin MSOP
LTC1751
Micropower, Regulated Charge Pump DC/DC Converters
Regulated 5V Output from a 2.7V to 5.5V Input Output Voltage vs Input Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1751
  • LTC1751-3.3
  • LTC1751-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC323A-A

LTC1751EMS8-5 | Regulated Charge Pump DC/DC Converter, 3V to 5.5V Input, 5VOUT @ 100mA

Product Details

DC323A-A: Demo Board for LTC1751 Micropower, Regulated Charge Pump DC/DC Converters.

eval board
DC323A-B

LTC1751EMS8-3.3 | Regulated Charge Pump DC/DC Converter, 2V to 4.5V Input, 3.3VOUT @ 40mA

Product Details

DC323A-B: Demo Board for LTC1751 Micropower, Regulated Charge Pump DC/DC Converters.

eval board
DC323A-C

LTC1751EMS8 | Regulated Charge Pump DC/DC Converter, 2.5V to 4.5V Input, 4VOUT @ 75mA

Product Details

DC323A-C: Demo Board for LTC1751 Micropower, Regulated Charge Pump DC/DC Converters.

DC323A-A
LTC1751EMS8-5 | Regulated Charge Pump DC/DC Converter, 3V to 5.5V Input, 5VOUT @ 100mA
DC323A-A - Schematic
DC323A-B
LTC1751EMS8-3.3 | Regulated Charge Pump DC/DC Converter, 2V to 4.5V Input, 3.3VOUT @ 40mA
DC323A-A - Schematic
DC323A-C
LTC1751EMS8 | Regulated Charge Pump DC/DC Converter, 2.5V to 4.5V Input, 4VOUT @ 75mA
DC323A-A - Schematic

Latest Discussions

Recently Viewed