LTC1710

PRODUCTION

SMBus Dual High Side Switch

Viewing:

Overview

  • Two 0.4/300mA N-Channel Switches
  • Available in MS8 and SO-8 Packages
  • SMBus and I2C Compatible
  • 0.6V VIL and 1.4V VIH for DATA and CLK
  • Low Standby Current: 14µA
  • Separate Drain Connection to SW0
  • Three Addresses from One Three-State Address Pin
  • Independent Control of Up to Six Switches
  • Built-In Power-On Reset Timer
  • Built-In Undervoltage Lockout
LTC1710
SMBus Dual High Side Switch
Switch Voltage Drop vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed