LTC1706-85
PRODUCTIONVID Voltage Programmer for Intel VRM 8.5
- Part Models
- 2
- 1ku List Price
- Starting From $3.14
Overview
- Fully Compliant with the Intel VRM 8.5 VID Specification
- Programs Regulator Output Voltage from 1.05V to 1.825V in 25mV Steps
- Programs ADI's Entire Family of DC/DC Converters with 0.8V References
- ±0.25% Voltage Programming Accuracy
- Built-In 40k Pull-Up Resistors on Program Inputs
- Available in MSOP-10 Packaging
The LTC1706-85 is a precision, digitally programmed resistive ladder which adjusts the output of any 0.8V-referenced regulator. Depending on the state of the five VID inputs, an output voltage between 1.05V and 1.825V is programmed in 25mV increments.
The LTC1706-85 is designed specifically to program ADI's entire family of DC/DC converters in full compliance with the Intel Voltage Regulator Module (VRM) 8.5 specification.
The LTC1706-85 programs the following ADI DC/DC converter products: LTC1622, LTC1628, LTC1629, LTC1702, LTC1735, LTC1735-1, LTC1772, LTC1773, LTC1778, LTC1929, LTC3728 and LTC3729.
Consult factory for additional DC/DC converter products compatible with the LTC1706-85.
Applications
- Server/Desktop Computers
- Multiprocessor Workstations and Servers
- Multiphase Processor Power Supply
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1706EMS-85#PBF | 10-Lead MSOP | ||
| LTC1706EMS-85#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC1706EMS-85#PBF | PRODUCTION | |
| LTC1706EMS-85#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1706EMS-85#PBF | PRODUCTION | |
| LTC1706EMS-85#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC1706-19
- LTC1706-61
- LTC1706-63
- LTC1706-81
- LTC1706-82
- LTC1706-85
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1706-85 yet. Have something to say?
Start a Discussion on EngineerZone®