LTC1706-61
PRODUCTION5-Bit VID Voltage Programmer for AMD Opteron CPUs
- Part Models
- 2
- 1ku List Price
- Starting From $3.46
Overview
- Programs Regulator Output Voltage Range from 0.8V to 1.55V in 25mV Steps
- Programs a Wide Range of ADI DC/DC Converters with a 0.6V Reference
- ±0.35% Accurate Output Voltage
- Built-In 40k Pull-Up Resistors on VID Inputs
- Available in MSOP-10 Package
The LTC1706-61 is a precision, digitally programmed, resistive ladder which adjusts the output of any 0.6V referenced regulator. Depending on the state of the five VID inputs, an output voltage between 0.8V and 1.55V is programmed in 25mV increments.
The LTC1706-61 is designed specifically to program an entire family of ADI DC/DC converters with on board 0.6V references.
The LTC1706-61 programs the following Analog Devices DC/DC converter products: LTC1629-6, LTC3714, LTC3731 and LTC3778. (Consult factory for additional DC/DC converter products.)
Applications
- AMD Opteron™ Processor Power Supply
- Workstations and Servers
- Large Memory Array Supply
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1706EMS-61#PBF | 10-Lead MSOP | ||
| LTC1706EMS-61#TRPBF | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC1706EMS-61#PBF | PRODUCTION | |
| LTC1706EMS-61#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1706EMS-61#PBF | PRODUCTION | |
| LTC1706EMS-61#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1706-19
- LTC1706-61
- LTC1706-63
- LTC1706-81
- LTC1706-82
- LTC1706-85
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1706-61 yet. Have something to say?
Start a Discussion on EngineerZone®