LTC1706-19
PRODUCTIONVID Voltage Programmer
- Part Models
- 4
- 1ku List Price
- Starting From $3.60
Overview
- Programs Regulator Output Voltage from 1.3V to 2V in 50mV Steps
- Programs an Entire Family of DC/DC Converters
- Fully Compliant with the Intel Mobile VID Specification
- ±0.25% Accurate Output Voltage
- Built-In 40k Pull-Up Resistors on VID Inputs
- Available in SO-8 Packaging
The LTC1706-19 is a precision, digitally programmed, resistive ladder which adjusts the output of any 1.19V referenced regulator. Depending on the state of the four VID inputs, an output voltage between 1.3V and 2V is programmed in 50mV increments.
The LTC1706-19 is designed specifically to program an entire family of DC/DC converters in full compliance with the Intel Mobile VID specification.
The LTC1706-19 programs the following DC/DC converter products: LTC1433, LTC1434, LTC1435, LTC1435A, LTC1436, LTC1437, LTC1438, LTC1439, LTC1538-AUX, LTC1539, LTC1624 and LTC1625. (Consult Analog Devices for future compatible DC/DC converter products.)
Applications
- Intel Mobile Pentium® II Processor Power Supply
- Notebook and Palmtop Computers, PDAs
- Portable Instruments
- Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1706CS8-19#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1706CS8-19#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1706IS8-19#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1706IS8-19#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1706CS8-19#PBF | PRODUCTION | |
| LTC1706CS8-19#TRPBF | PRODUCTION | |
| LTC1706IS8-19#PBF | PRODUCTION | |
| LTC1706IS8-19#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1706CS8-19#PBF | PRODUCTION | |
| LTC1706CS8-19#TRPBF | PRODUCTION | |
| LTC1706IS8-19#PBF | PRODUCTION | |
| LTC1706IS8-19#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1706-19
- LTC1706-61
- LTC1706-63
- LTC1706-81
- LTC1706-82
- LTC1706-85
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1706-19 yet. Have something to say?
Start a Discussion on EngineerZone®