LTC1694
PRODUCTIONSMBus/I²C Accelerator
- Part Models
- 4
- 1ku List Price
- Starting From $2.42
Overview
- Improves SMBus Rise Time Transition
- Ensures Data Integrity with Multiple Devices on the SMBus
- Improves Low State Noise Margin
- Auto Detect Low Power Standby Mode
- Wide Supply Voltage Range: 2.7V to 6V
- Low Profile (1mm) SOT-23 (ThinSOT™) Package
The LTC1694 is a dual SMBus active pull-up designed to enhance data transmission speed and reliability under all specified SMBus loading conditions. The LTC1694 is also compatible with the Philips I²C™ Bus.
The LTC1694 allows multiple device connections or a longer, more capacitive interconnect, without compromising slew rates or bus performance, by using two bilevel hysteretic current source pull-ups.
During positive bus transitions, the LTC1694 current sources provide 2.2mA to quickly slew the SMBus line. During negative transitions or steady DC levels, the current sources decrease to 275µA to improve negative slew rate and improve low state noise margins. An auto detect standby mode reduces supply current if both SCL and SDA are high.
The LTC1694 is available in a 5-pin SOT-23 package, requiring virtually the same space as two surface mount resistors.
Applications
- Notebook and Palmtop Computers
- Portable Instruments
- Battery Chargers
- Industrial Control Application
- TV/Video Products
- ACPI SMBus Interface
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1694CS5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1694CS5#TRPBF | 5-Lead TSOT-23 | ||
| LTC1694IS5#TRMPBF | 5-Lead TSOT-23 | ||
| LTC1694IS5#TRPBF | 5-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.