LTC1693-5
LTC1693-5
PRODUCTIONHigh Speed Single P-Channel MOSFET Driver
- Part Models
- 2
- 1ku List Price
- Starting From $3.11
Viewing:
Overview
- Single MOSFET Driver in MSOP Package
- 1.5A Peak Output Current
- 16ns Rise/Fall Times at VCC = 12V, CL = 1nF
- CMOS Compatible Input with Hysteresis
- Input Threshold Is Independent of VCC
- Driver Input Can Be Driven Above VCC
- Undervoltage Lockout
- Thermal Shutdown
The LTC1693-5 drives power P-channel MOSFETs at high speed. The 1.5A peak output current reduces switching losses in MOSFETs with high gate capacitance.
The LTC1693-5 is a single driver with an output polarity select pin. The MOSFET driver offers VCC independent CMOS input thresholds with 1.2V of typical hysteresis. It can level-shift the input logic signal up or down to the rail-to-rail VCC drive for the external MOSFET.
The LTC1693-5 contains an undervoltage lockout circuit and a thermal shutdown circuit that disables the external P-channel MOSFET gate drive if activated.
The LTC1693-5 comes in an 8-lead MSOP package.
Applications
- Power Supplies
- High Side Drivers
- Motor/Relay Control
- Line Drivers
- Battery Chargers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1693-5CMS8#PBF | 8-Lead MSOP | ||
| LTC1693-5CMS8#TRPBF | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1693-5CMS8#PBF | PRODUCTION | |
| LTC1693-5CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1693-5CMS8#PBF | PRODUCTION | |
| LTC1693-5CMS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC1693-1
- LTC1693-2
- LTC1693-3
- LTC1693-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1693-5 yet. Have something to say?
Start a Discussion on EngineerZone®