LTC1693

PRODUCTION

High Speed Single/Dual N-Channel MOSFET Drivers

Viewing:

Overview

  • Dual MOSFET Drivers in SO-8 Package or Single MOSFET Driver in MSOP Package
  • 1GΩ Electrical Isolation Between the Dual Drivers Permits High/Low Side Gate Drive
  • 1.5A Peak Output Current
  • 16ns Rise/Fall Times at VCC = 12V, CL = 1nF
  • Wide VCC Range: 4.5V to 13.2V
  • CMOS Compatible Inputs with Hysteresis, Input Thresholds are Independent of VCC
  • Driver Input Can Be Driven Above VCC
  • Undervoltage Lockout
  • Thermal Shutdown
LTC1693
High Speed Single/Dual N-Channel MOSFET Drivers
Two Transistor Forward Converter Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1693-1
  • LTC1693-2
  • LTC1693-3
  • LTC1693-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC259A

LT1339, LTC1693, LT1431 Isolated Demo Board | Telecom Module, 36 to 72VIN, 5V or 3.3VOUT @ 10A

Product Details

Demo Board DC259A provides an isolated 3.3V or 5VOUT at 10A from a 36 to 72VDC source. The DC259A includes the following products:

LT1431 - Programmable Reference

LT1339 - High Power Synchronous DC/DC Controller

LTC1693 - High Speed Single/Dual N-Channel MOSFET Drivers

eval board
DC610A

LT3804EFE LT3781EG LTC1693-1IS8 | Dual Output Isolated Power Supply, 36V to 72V Input, +Vo1 = 3.3V @ 15A, +Vo2 = 1.8V @ 15A

Product Details

DC610A Demo Board for:

LTC1693 High Speed Single/Dual N-Channel MOSFET Drivers

LT3804 Secondary Side Dual Output Controller with Opto Driver

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

DC259A
LT1339, LTC1693, LT1431 Isolated Demo Board | Telecom Module, 36 to 72VIN, 5V or 3.3VOUT @ 10A
DC259A - Schematic
DC610A
LT3804EFE LT3781EG LTC1693-1IS8 | Dual Output Isolated Power Supply, 36V to 72V Input, +Vo1 = 3.3V @ 15A, +Vo2 = 1.8V @ 15A
DC610A - Schematic

Latest Discussions

No discussions on LTC1693 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed