LTC1626

Obsolete

Low Voltage, High Efficiency Step-Down DC/DC Converter

Viewing:

Overview

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

  • Wide Input Supply Voltage Range: 2.5V to 6V
  • High Efficiency: Up to 95%
  • Low RDS(ON) Internal Switch: 0.32Ω (VIN = 4.5V)
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Dropout Operation: 100% Duty Cycle
  • Built-In Low-Battery Detector
  • Low Quiescent Current at Light Loads: IQ = 165µA
  • Ultralow Shutdown Current: IQ = 0.5µA
  • Peak Inductor Current Independent of Inductor Value
  • Available in 14-Pin SO Package
LTC1626
Low Voltage, High Efficiency Step-Down DC/DC Converter
Figure 1. High Efficiency 2.5V Step-Down Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1626
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed