LTC1623

PRODUCTION

SMBus Dual High-Side Switch Controller

Viewing:

Overview

  • SMBus and I2C Compatible
  • Built-In Charge Pumps Drive N-Channel Switches
  • 16 Available Switches on the Same Bus
  • 0.6V VIL and 1.4V VIH for DATA and CLK
  • Available in 8-Lead MSOP and S0 Packages
  • Low Standby Current: 14µA
  • Eight Addresses from Two Three-State Address Pins
  • Internal Power-On Reset Timer
  • Internal Undervoltage Lockout
  • No Need for External Pull-Up Resistors at Output
  • No Need for Secondary Power Source

The LTC1623 SMBus switch controller is a slave device that controls two high-side N-channel MOSFETs on either the SMBus or the I2C bus. The LTC1623 operates with an input voltage from 2.7V to 5.5V with a low standby current of 14µA (at 3.3V). In accordance with the SMBus specification, the LTC1623 maintains the 0.6V VIL and 1.4V VIH input thresholds throughout the supply voltage range.

Using the 2-wire interface, CLK and DATA, the LTC1623 monitors the bus for a start condition (DATA going from high to low while CLK is high). Once detected, the LTC1623 compares its address with the first (address) byte sent over the bus from the master. If matched, the LTC1623 will execute the second (command) byte from the master and independently control the built-in charge pumps to drive two external switches.

The LTC1623 has two three-state programmable address pins, thus allowing eight different addresses and a total of sixteen available switches on the same bus.

Applications

  • Computer Peripheral Control
  • Laptop Computer Power Plane Switching
  • Portable Equipment Power Control
  • Industrial Control Systems
  • Handheld Equipment

LTC1623
SMBus Dual High-Side Switch Controller
Gate Drive Voltage Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed