LTC1605-1
LTC1605-2
PRODUCTION
Single Supply 16-Bit, 100ksps, Sampling ADCs
- Part Models
- 8
- 1ku List Price
- Starting From $31.34
Overview
- Sample Rate: 100ksps
- Complete 16-Bit Solution on a Single 5V Supply
- Unipolar Input Range: 0V to 4V (LTC1605-1)
- Bipolar Input Range: ±4V (LTC1605-2)
- Power Dissipation: 55mW Typ
- Signal-to-Noise Ratio: 86dB Typ
- Operates with Internal or External Reference
- Internal Synchronized Clock
- 28-Pin 0.3" PDIP and SSOP Packages
The LTC1605-1/LTC1605-2 are 100ksps, sampling 16-bit A/D converters that draw only 55mW (typical) from a single 5V supply. These easy-to-use devices include a sample-and-hold, precision reference, switched capacitor successive approximation A/D and trimmed internal clock.
The LTC1605-1’s input range is 0V to 4V while the LTC1605-2’s input range is ±4V. An external reference can be used if greater accuracy over temperature is needed.
The ADC has a microprocessor compatible, 16-bit or two byte parallel output port. A convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- Industrial Process Control
- Multiplexed Data Acquisition Systems
- High Speed Data Acquisition for PCs
- Digital Signal Processing
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1605-1CG#PBF | 28-Lead SSOP | ||
| LTC1605-1CG#TRPBF | 28-Lead SSOP | ||
| LTC1605-1IG#PBF | 28-Lead SSOP | ||
| LTC1605-1IG#TRPBF | 28-Lead SSOP | ||
| LTC1605-2CG#PBF | 28-Lead SSOP | ||
| LTC1605-2CG#TRPBF | 28-Lead SSOP | ||
| LTC1605-2IG#PBF | 28-Lead SSOP | ||
| LTC1605-2IG#TRPBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1605-1CG#PBF | PRODUCTION | |
| LTC1605-1CG#TRPBF | PRODUCTION | |
| LTC1605-1IG#PBF | PRODUCTION | |
| LTC1605-1IG#TRPBF | PRODUCTION | |
| LTC1605-2CG#PBF | PRODUCTION | |
| LTC1605-2CG#TRPBF | PRODUCTION | |
| LTC1605-2IG#PBF | PRODUCTION | |
| LTC1605-2IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| LTC2336-18 | PRODUCTION | 18-Bit, 250ksps, ±10.24V True Bipolar, Fully Differential Input ADC with 100dB SNR |
Latest Discussions
No discussions on LTC1605-1 yet. Have something to say?
Start a Discussion on EngineerZone®