LTC1555L

PRODUCTION

SIM Power Supply and Level Translator

Viewing:

Overview

  • Buck/Boost Charge Pump Generates 3V or 5V
  • Input Voltage Range: 2.6V to 6V
  • Controller VCC Range: 1.425V to 4.4V
  • >10kV ESD on All SIM Contact Pins
  • Short-Circuit and Overtemperature Protected
  • 3V to 5V Signal Level Translators
  • Very Low Operating Current: 40µA
  • Very Low Shutdown Current: <1µA
  • Soft-Start Limits Inrush Current at Turn-On
  • 1MHz Switching Frequency
  • Available in 16-Pin Narrow SSOP Package
LTC1555L
SIM Power Supply and Level Translator
GSM Cellular Telephone SIM Interface Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1555L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed