LTC1546
PRODUCTIONSoftware-Selectable Multiprotocol Transceiver with Termination
- Part Models
- 6
- 1ku List Price
- Starting From $16.59
Overview
- Software-Selectable Transceiver Supports: RS232, RS449, EIA530, EIA530-A, V.35, V.36, X.21
- TUV Telecom Services Inc. Certified NET1, NET2 and TBR2 Compliant
- On-Chip Cable Termination
- Pin Compatible with LTC1543
- Complete DTE or DCE Port with LTC1544
- Operates from Single 5V Supply
- Small Footprint
The LTC1546 is a 3-driver/3-receiver multiprotocol transceiver with on-chip cable termination. When combined with the LTC1544, this chip set forms a complete software-selectable DTE or DCE interface port that supports the RS232, RS449, EIA530, EIA530-A, V.35, V.36 and X.21 protocols. All necessary cable termination is provided inside the LTC1546. In most applications, the LTC1546 replaces both an LTC1543 and an LTC1344A without any changes to the PC board.
The LTC1546 runs from a single 5V supply using an internal charge pump that requires only five space-saving surface mounted capacitors. The LTC1546 is available in a 28-lead SSOP surface mount package.
Applications
- Data Networking
- CSU and DSU
- Data Routers
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1546CG#PBF | 28-Lead SSOP | ||
| LTC1546CG#TRPBF | 28-Lead SSOP | ||
| LTC1546IG#PBF | 28-Lead SSOP | ||
| LTC1546IG#TRPBF | 28-Lead SSOP | ||
| LTCK011IG#PBF | 28-Lead SSOP | ||
| LTCK012IG#PBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1546CG#PBF | PRODUCTION | |
| LTC1546CG#TRPBF | PRODUCTION | |
| LTC1546IG#PBF | PRODUCTION | |
| LTC1546IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.