LTC1544
PRODUCTIONSoftware-Selectable Multiprotocol Transceiver
- Part Models
- 8
- 1ku List Price
- Starting From $9.49
Overview
- Software-Selectable Transceiver Supports:
• RS232, RS449, EIA530, EIA530-A, V.35, V.36, X.21 - TUV/Detecon Inc. Certified NET1 and NET2 Compliant (Test Report No. NET2/102201/97)
- TBR2 Compliant (Test Report No. CTR2/022701/98)
- Software-Selectable Cable Termination Using the LTC1344A
- Complete DTE or DCE Port with LTC1543, LTC1344A or LTC1546 with Integrated Termination
- Operates from Single 5V Supply with LTC1543
The LTC1544 is a 4-driver/4-receiver multiprotocol transceiver. The LTC1544 and LTC1543 form the core of a complete software-selectable DTE or DCE interface port that supports the RS232, RS449, EIA530, EIA530-A, V.35, V.36 or X.21 protocols. Cable termination for the LTC1543 may be implemented using the LTC1344A software-selectable cable termination chip or by using existing discrete designs. The LTC1546 includes software-selectable cable termination on-chip.
The LTC1544 runs from a 5V supply and the charge pump on the LTC1543 or LTC1546. The part is available in a 28-lead SSOP surface mount package.
Applications
- Data Networking
- CSU and DSU
- Data Routers
Documentation
Data Sheet 1
Reliability Data 5
Design Note 1
Technical Articles 3
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1544CG#PBF | 28-Lead SSOP | ||
| LTC1544CG#TRPBF | 28-Lead SSOP | ||
| LTC1544IG#PBF | 28-Lead SSOP | ||
| LTC1544IG#TRPBF | 28-Lead SSOP | ||
| LTCK003CG#PBF | 28-Lead SSOP | ||
| LTCK003CG#TRPBF | 28-Lead SSOP | ||
| LTCK004CG#PBF | 28-Lead SSOP | ||
| LTCK004CG#TRPBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1544CG#PBF | PRODUCTION | |
| LTC1544CG#TRPBF | PRODUCTION | |
| LTC1544IG#PBF | PRODUCTION | |
| LTC1544IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.