LTC1536
LTC1536
PRODUCTIONPrecision Triple Supply Monitor for PCI Applications
- Part Models
- 6
- 1ku List Price
- Starting From $4.87
Viewing:
Overview
- Simultaneously Monitors 5V, 3.3V and Adjustable Inputs
- Guaranteed Threshold Accuracy: ±0.75%
- Low Supply Current: 100µA
- Internal Reset Time Delay: 200ms
- Manual Pushbutton Reset Input
- Active Low and Active High Reset Outputs
- Active Low “Soft” Reset Output
- Power Supply Glitch Immunity
- Guaranteed Reset for Either VCC3 > 1V or VCC5 > 1V
- Meets PCI tFAIL Timing Specifications Rev 2.1
- 8-Pin SO and MSOP Packages
The LTC1536 is designed for PCI local bus applications with multiple supply voltages that require low power, small size, high speed and high accuracy supply monitoring.
For 3.3V and 5V supplies that are >500mV below spec or for the condition when the 5V supply falls below the 3.3V supply, the LTC1536 has a very fast response time capable of meeting the PCI tFAIL timing specification. Tight 0.75% threshold accuracy and glitch immunity ensure reliable reset operation without false triggering.
The RST output is guaranteed to be in the correct state for VCC5 or VCC3 down to 1V. The 100µA typical supply current makes the LTC1536 ideal for power-conscious systems.
A manual pushbutton reset input provides the ability to generate a very narrow “soft” reset pulse (100µs typ) or a 200ms reset pulse equivalent to a power-on reset. Both SRST and RST outputs are open-drain and can be OR-tied with other reset sources.
Applications
- PCI-Based Systems
- Desktop Computers
- Notebook Computers
- Intelligent Instruments
- Portable Battery-Powered Equipment
- Network Servers
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1536CMS8#PBF | 8-Lead MSOP | ||
| LTC1536CMS8#TRPBF | 8-Lead MSOP | ||
| LTC1536CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1536CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1536IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1536IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1536CMS8#PBF | PRODUCTION | |
| LTC1536CMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1536CMS8#PBF | PRODUCTION | |
| LTC1536CMS8#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1536CS8#PBF | PRODUCTION | |
| LTC1536CS8#TRPBF | PRODUCTION | |
| LTC1536IS8#PBF | PRODUCTION | |
| LTC1536IS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1536CS8#PBF | PRODUCTION | |
| LTC1536CS8#TRPBF | PRODUCTION | |
| LTC1536IS8#PBF | PRODUCTION | |
| LTC1536IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1536CS8#PBF | PRODUCTION | |
| LTC1536CS8#TRPBF | PRODUCTION | |
| LTC1536IS8#PBF | PRODUCTION | |
| LTC1536IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.