LTC1520
PRODUCTION50Mbps Precision Quad Line Receiver
- Part Models
- 2
- 1ku List Price
- Starting From $8.43
Overview
- Precision Propagation Delay: 18ns ±3ns Over Temperature
- Data Rate: 50Mbps
- Low tPLH/tPHL Skew: 500ps Typ
- Low Channel-to-Channel Skew: 400ps Typ
- Rail-to-Rail Input Common Mode Range
- High Input Resistance: ≥18k, Even When Unpowered
- Hot Swap Capable
- Can Withstand Input DC Levels of ±10V
- Short-Circuit Protected
- Single 5V Supply
- LVDS Compatible
- Will Not Oscillate with Slow Input Signals
The LTC1520 is a high speed, precision differential line receiver that can operate at data rates as high as 50Mbps. A unique architecture provides very stable propagation delays and low skew over a wide input common mode, input overdrive and ambient temperature range. Propagation delay is 18ns ±3ns, while typically tPLH/tPHL skew is 500ps and channel-to-channel skew is 400ps.
Each receiver translates differential input levels (VID ≥ 100mV) into valid CMOS and TTL output levels. Its high input resistance (≥18k) allows many receivers to be connected to the same driver. The receiver outputs go into a high impedance state when disabled.
Protection features include thermal shutdown and a controlled maximum short-circuit current (50mA max) that does not oscillate in and out of short-circuit mode. Input resistance remains ≥18k when the device is unpowered or disabled, thus allowing the LTC1520 to be hot swapped into a backplane without loading the data lines.
The LTC1520 operates from a single 5V supply and draws 12mA of supply current. The part is available in a 16-lead narrow SO package.
Applications
- High Speed Backplane Interface
- Line Collision Detector
- PECL and LVDS Line Receivers
- Level Translator
- Ring Oscillator
- Tapped Delay Line
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1520CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1520CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1520CS#PBF | PRODUCTION | |
| LTC1520CS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1520CS#PBF | PRODUCTION | |
| LTC1520CS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1520CS#PBF | PRODUCTION | |
| LTC1520CS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.