LTC1504
PRODUCTION500mA Low Voltage Step-Down Synchronous Switching Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $4.40
Overview
- 500mA Output Current at 3.3V Output
- Up to 92% Peak Efficiency
- Internal Reference Trimmed to 1%
- Output Can Source or Sink Current
- Requires as Few as Four External Components
- Input Voltage Range: 4V to 10V
- Adjustable Current Limit
- Small SO-8 Package
- 200kHz Switching Frequency Can be Synchronized Up to 500kHz
The LTC1504 is a self-contained, high efficiency synchronous buck switching regulator. It includes a pair of on-chip 1.5Ω power switches, enabling it to supply up to 500mA of load current. Efficiency peaks at 92%, minimizing heat and wasted power. The synchronous buck architecture allows the output to source or sink current as required to keep the output voltage in regulation.
The LTC1504 is available in adjustable and fixed 3.3V output versions. An adjustable current limit circuit provides protection from overloads. The internal 1% reference combined with a sophisticated voltage feedback loop provides optimum output voltage accuracy and fast load transient response. The LTC1504 is specified to operate with input voltages between 4V and 10V. Contact the LTC factory for guaranteed specifications at 2.7V supply.
The LTC1504 is available in a plastic SO-8 package.
Applications
- Small Portable Digital Systems
- Active Termination
- Auxiliary Output Voltage Supplies
- Minimum Part Count/Size Switchers
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1504CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504CS8-3.3#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504CS8-3.3#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504IS8-3.3#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1504IS8-3.3#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1504CS8#PBF | PRODUCTION | |
| LTC1504CS8#TRPBF | PRODUCTION | |
| LTC1504CS8-3.3#PBF | PRODUCTION | |
| LTC1504CS8-3.3#TRPBF | PRODUCTION | |
| LTC1504IS8#PBF | PRODUCTION | |
| LTC1504IS8#TRPBF | PRODUCTION | |
| LTC1504IS8-3.3#PBF | PRODUCTION | |
| LTC1504IS8-3.3#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1504CS8#PBF | PRODUCTION | |
| LTC1504CS8#TRPBF | PRODUCTION | |
| LTC1504CS8-3.3#PBF | PRODUCTION | |
| LTC1504CS8-3.3#TRPBF | PRODUCTION | |
| LTC1504IS8#PBF | PRODUCTION | |
| LTC1504IS8#TRPBF | PRODUCTION | |
| LTC1504IS8-3.3#PBF | PRODUCTION | |
| LTC1504IS8-3.3#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1504CS8#PBF | PRODUCTION | |
| LTC1504CS8#TRPBF | PRODUCTION | |
| LTC1504CS8-3.3#PBF | PRODUCTION | |
| LTC1504CS8-3.3#TRPBF | PRODUCTION | |
| LTC1504IS8#PBF | PRODUCTION | |
| LTC1504IS8#TRPBF | PRODUCTION | |
| LTC1504IS8-3.3#PBF | PRODUCTION | |
| LTC1504IS8-3.3#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC1504A | Obsolete | 500mA Low Voltage Step-Down Synchronous Switching Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1504
- LTC1504-3.3
- LTC1504A
- LTC1504A-3.3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1504 yet. Have something to say?
Start a Discussion on EngineerZone®