LTC1473
PRODUCTIONDual PowerPath Switch Driver
- Part Models
- 4
- 1ku List Price
- Starting From $6.47
Overview
- Power Path Management for Systems with Multiple DC Sources
- All N-Channel Switching to Reduce Power Losses and System Cost
- Switches and Isolates Sources Up to 30V
- Adaptive High Voltage Step-Up Regulator for N-Channel Gate Drive
- Capacitor Inrush and Short-Circuit Current Limited
- User-Programmable Timer to Limit Switch Dissipation
- Small Footprint: 16-Pin Narrow SSOP
The LTC1473 provides a power management solution for single and dual battery notebook computers and other portable equipment. The LTC1473 drives two sets of back-to-back N-channel MOSFET switches to route power to the input of the main system switching regulator. An internal boost regulator provides the voltage to fully enhance the logic level N-channel MOSFET switches. The LTC1473 senses current to limit surge currents both into and out of the batteries and the system supply capacitor during switch-over transitions or during fault conditions. A user-programmable timer monitors the time the MOSFET switches are in current limit and latches them off when programmed time is exceeded. A unique "2-diode mode" logic ensures system start-up regardless of which input receives power first.
Applications
- Notebook Computers
- Portable Instruments
- Handi-Terminals
- Portable Medical Equipment
- Portable Industrial Control Equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1473CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1473CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1473IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1473IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1473CGN#PBF | PRODUCTION | |
| LTC1473CGN#TRPBF | PRODUCTION | |
| LTC1473IGN#PBF | PRODUCTION | |
| LTC1473IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1473CGN#PBF | PRODUCTION | |
| LTC1473CGN#TRPBF | PRODUCTION | |
| LTC1473IGN#PBF | PRODUCTION | |
| LTC1473IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1473CGN#PBF | PRODUCTION | |
| LTC1473CGN#TRPBF | PRODUCTION | |
| LTC1473IGN#PBF | PRODUCTION | |
| LTC1473IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1473L
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.