LTC1472
PRODUCTIONProtected PCMCIA VCC and VPP Switching Matrix
- Part Models
- 2
- 1ku List Price
- Starting From $5.39
Overview
- Both VCC and VPP Switching in a Single Package
- Built-In Current Limit and Thermal Shutdown
- 16-Pin (Narrow) SOIC Package
- Inrush Current Limited (Drives 150µF Loads)
- Continuous 12V Power Not Required
- Extremely Low RDS(ON) NMOS Switches
- Guaranteed 1A VCC Current and 120mA VPP Current
- 1µA Quiescent Current in Standby
- No External Components Required
- Compatible with Industry Standard Controllers
- Break-Before-Make Switching
- Controlled Rise and Fall Times
The LTC1472 switching matrix routes power to both the VCC and VPP power supply pins of the PCMCIA compatible card socket. The VCC output of the LTC1472 is switched between three operating states: OFF, 3.3V, and 5V. The VPP output is switched between four operating states: 0V, VCC, 12V, and Hi-Z. The output voltages are selected by two sets of digital inputs which are compatible with industry standard PC Card controllers (see Truth Tables).
The Vcc output of the LTC1472 can supply up to 1A of current and the VPP output up to 120mA. Both switches have built-in SafeSlot™ current limiting and thermal shutdown to protect the card, socket and power supply against accidental short-circuit conditions.
The LTC1472 is designed to conserve power by automatically dropping to 1µA standby current when the two outputs are switched OFF. A shutdown pin is provided which holds the external 12V regulator in standby mode except when required for VPP power.
The LTC1472 is available in 16-pin SO.
Applications
- Notebook Computers
- Palmtop Computers
- Pen-Based Computers
- Handi-Terminals
- Bar-Code Readers
Documentation
Data Sheet 1
Application Note 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1472CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1472CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1472CS#PBF | PRODUCTION | |
| LTC1472CS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1472CS#PBF | PRODUCTION | |
| LTC1472CS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1472CS#PBF | PRODUCTION | |
| LTC1472CS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on LTC1472 yet. Have something to say?
Start a Discussion on EngineerZone®