LTC1435A
PRODUCTIONHigh Efficiency Low Noise Synchronous Step-Down Switching Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $7.54
Overview
- Dual N-Channel MOSFET Synchronous Drive
- Programmable Fixed Frequency
- Wide VIN Range: 3.5V to 36V Operation
- Low Minimum On-Time (≤300ns) for High Frequency, Low Duty Cycle Applications
- Very Low Dropout Operation: 99% Duty Cycle
- Low Standby Current
- Secondary Feedback Control
- Programmable Soft Start
- Remote Output Voltage Sense
- Logic Controlled Micropower Shutdown: IQ <25µA
- Foldback Current Limiting (Optional)
- Current Mode Operation for Excellent Line and Load Transient Response
- Output Voltages from 1.19V to 9V
- Available in 16-Lead Narrow SO and SSOP Packages
The LTC1435A is a synchronous step-down switching regulator controller that drives external N-channel power MOSFETs using a fixed frequency architecture. A wide duty cycle range of 5% to 99% allows high VIN to low VOUT DC/DC conversion, as well as low dropout operation that extends operating time in battery-operated systems. Burst Mode™ operation provides high efficiency at low load currents.
The operating frequency is set by an external capacitor allowing maximum flexibility in optimizing efficiency. A secondary winding feedback control pin, SFB, guarantees regulation regardless of load on the main output by forcing continuous operation. Burst Mode operation is inhibited when the SFB pin is pulled low, which reduces noise and RF interference.
Soft start is provided by an external capacitor that can be used to properly sequence supplies. The operating current level is user-programmable via an external current sense resistor. Wide input supply range allows operation from 3.5V to 30V (36V maximum).
Applications
- Notebook and Palmtop Computers, PDAs
- Cellular Telephones and Wireless Modems
- Portable Instruments
- Battery-Operated Devices
- DC Power Distribution Systems
Documentation
Data Sheet 1
Application Note 2
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1435ACG#PBF | 16-Lead SSOP | ||
| LTC1435ACG#TRPBF | 16-Lead SSOP | ||
| LTC1435ACS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1435ACS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1435AIG#PBF | 16-Lead SSOP | ||
| LTC1435AIG#TRPBF | 16-Lead SSOP | ||
| LTC1435AIS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1435AIS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1435ACS#PBF | PRODUCTION | |
| LTC1435ACS#TRPBF | PRODUCTION | |
| LTC1435AIS#PBF | PRODUCTION | |
| LTC1435AIS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1435ACS#PBF | PRODUCTION | |
| LTC1435ACS#TRPBF | PRODUCTION | |
| LTC1435AIS#PBF | PRODUCTION | |
| LTC1435AIS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1435A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1435A yet. Have something to say?
Start a Discussion on EngineerZone®