LTC1433
PRODUCTION450mA, Low Noise Current Mode Step-Down DC/DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $6.73
Overview
- High Efficiency: Up to 93%
- Constant Frequency Adaptive Power™ Operation
- Input Voltage Range: 3V to 13.5V
- Internal 0.6Ω Power Switch (VIN = 10V)
- Low Dropout Operation: 100% Duty Cycle
- Low-Battery Detector
- Internal Power-On Reset Timer
- Current Mode Operation for Excellent Line and Load Transient Response
- Low Quiescent Current: 470µA
- Shutdown Mode Draws Only 15µA Supply Current
- ±1% Reference Accuracy
- Available in 16- and 20-Lead Narrow SSOP
The LTC1433/LTC1434 are monolithic pulse width modulated step-down DC/DC converters. By utilizing current mode switching techniques, they provide excellent AC and DC load and line regulation. Both devices operate at a fixed frequency with the LTC1434 phase-lockable to an external clock signal.
Both devices incorporate two internal P-channel power MOSFETs with a parallel combined resistance of 0.6Ω (at a supply of 10V). The Adaptive Power output stage selectively drives one or both of the switches at frequencies up to 700kHz to reduce switching losses and maintain high efficiencies at low output currents.
The LTC1433/LTC1434 are capable of supplying up to 450mA of output current and boasts a ±2.4% output voltage accuracy. An internal low-battery detector has the same level of accuracy as the output voltage. A power-on reset timer (POR) is included which generates a signal delayed by 65536/fCLK (300ms typ) after the output is within 5% of the regulated output voltage.
Ideal for current sensitive applications, the devices draw only 470µA of quiescent current. In shutdown the devices draw a mere 15µA. To further maximize the life of the battery source, the internal P-channel MOSFET switch is turned on continuously in dropout.
Applications
- Cellular Telephones
- Portable Instruments
- Wireless Modems
- RF Communications
- Distributed Power Systems
- Scanners
- Battery-Powered Equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1433CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1433CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1433IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1433IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1433CGN#PBF | PRODUCTION | |
| LTC1433CGN#TRPBF | PRODUCTION | |
| LTC1433IGN#PBF | PRODUCTION | |
| LTC1433IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1433CGN#PBF | PRODUCTION | |
| LTC1433CGN#TRPBF | PRODUCTION | |
| LTC1433IGN#PBF | PRODUCTION | |
| LTC1433IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1433CGN#PBF | PRODUCTION | |
| LTC1433CGN#TRPBF | PRODUCTION | |
| LTC1433IGN#PBF | PRODUCTION | |
| LTC1433IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1433
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1433 yet. Have something to say?
Start a Discussion on EngineerZone®