LTC1420
PRODUCTION12-Bit, 10Msps, Sampling ADC
- Part Models
- 5
- 1ku List Price
- Starting From $10.76
Overview
- 10Msps Sample Rate
- Single 5V Supply or ±5V Supplies
- 71dB S/(N + D) and 83dB SFDR at Nyquist
- 100MHz Full-Power Bandwidth Sampling
- Input PGA
- Integral Nonlinearity Error <0.35LSB
- Differential Nonlinearity <0.25LSB
- ±2.048V, ±1.024V and ±0.512V Bipolar Input Range
- Out-of-Range Indicator
- True Differential Inputs with 75dB CMRR
- Power Dissipation: 250mW
- 28-Pin Narrow SSOP Package
The LTC1420 is a 10Msps, 12-bit sampling A/D converter that draws only 250mW from either single 5V or dual ±5V supplies. This easy-to-use device includes a high dynamic range sample-and-hold, a precision reference and a PGA input circuit.
The LTC1420 has a flexible input circuit that allows fullscale input ranges of ±2.048V ±1.024V and ±0.512V. The input common mode voltage is arbitrary, though a 2.5V reference is provided for single supply applications. The input PGA has a digitally selectable 1x or 2x gain.
Maximum DC specs include ±1LSB INL and ±1LSB DNL over temperature. Outstanding AC performance includes 71dB S/(N + D) and 83dB SFDR at the Nyquist input frequency of 5MHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 100MHz bandwidth. The 75dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source. A separate output logic supply allows direct connection to 3V components.
Applications
- Telecommunications
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- High Speed Data Acquisition
- Spectral Analysis
- Imaging Systems
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1420CGN#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1420CGN#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1420DICE | DIE | ||
| LTC1420IGN#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1420IGN#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1420CGN#PBF | PRODUCTION | |
| LTC1420CGN#TRPBF | PRODUCTION | |
| LTC1420IGN#PBF | PRODUCTION | |
| LTC1420IGN#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC1420CGN#PBF | PRODUCTION | |
| LTC1420CGN#TRPBF | PRODUCTION | |
| LTC1420IGN#PBF | PRODUCTION | |
| LTC1420IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
Can't find the software or driver you need?