LTC1419
PRODUCTION14-Bit, 800ksps Sampling A/D Converter with Shutdown
- Part Models
- 17
- 1ku List Price
- Starting From $27.32
Overview
- Sample Rate: 800ksps
- Power Dissipation: 150mW
- 81.5dB S/(N + D) and 93dB THD
- No Missing Codes
- No Pipeline Delay
- Nap and Sleep Shutdown Modes
- Operates with 2.5V Internal 15ppm/°C Reference or External Reference
- True Differential Inputs Reject Common Mode Noise
- 20MHz Full-Power Bandwidth Sampling
- Bipolar Input Range: ±2.5V
- 28-Pin SSOP and SO Packages
The LTC1419 is a 1µs, 800ksps, 14-bit sampling A/D converter that draws only 150mW from ±5V supplies. This easy-to-use device includes a high dynamic range sample-and-hold and a precision reference. Two digitally selectable power shutdown modes provide flexibility for low power systems.
The LTC1419 has a full-scale input range of ±2.5V. Outstanding AC performance includes 81.5dB S/(N + D) and 93dB THD with a 100kHz input; 80dB S/(N + D) and 86dB THD at the Nyquist input frequency of 400kHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 20MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has a µP compatible, 14-bit parallel output port. There is no pipeline delay in the conversion results. A separate convert start input and data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Third Party Vendor Availability
ADI partners with third party vendors who assemble and test packaged products with RH Dice inside.
| Part Number | Description | SCD or SMD# |
| RAD1419 | 14-Bit, 800ksps Sampling ADC With Shutdown | View |
Applications
- Telecommunications
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- High Speed Data Acquisition
- Spectrum Analysis
- Imaging Systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1419ACG#PBF | 28-Lead SSOP | ||
| LTC1419ACG#TRPBF | 28-Lead SSOP | ||
| LTC1419ACSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419ACSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419ADICE#MILDICE | DIE | ||
| LTC1419AIG#PBF | 28-Lead SSOP | ||
| LTC1419AIG#TRPBF | 28-Lead SSOP | ||
| LTC1419AISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419AISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419CG#PBF | 28-Lead SSOP | ||
| LTC1419CG#TRPBF | 28-Lead SSOP | ||
| LTC1419CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419IG#PBF | 28-Lead SSOP | ||
| LTC1419IG#TRPBF | 28-Lead SSOP | ||
| LTC1419ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1419ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1419ACG#PBF | PRODUCTION | |
| LTC1419ACG#TRPBF | PRODUCTION | |
| LTC1419AIG#PBF | PRODUCTION | |
| LTC1419AIG#TRPBF | PRODUCTION | |
| LTC1419CG#PBF | PRODUCTION | |
| LTC1419CG#TRPBF | PRODUCTION | |
| LTC1419IG#PBF | PRODUCTION | |
| LTC1419IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1419ACSW#PBF | PRODUCTION | |
| LTC1419ACSW#TRPBF | PRODUCTION | |
| LTC1419AISW#PBF | PRODUCTION | |
| LTC1419AISW#TRPBF | PRODUCTION | |
| LTC1419CSW#PBF | PRODUCTION | |
| LTC1419CSW#TRPBF | PRODUCTION | |
| LTC1419ISW#PBF | PRODUCTION | |
| LTC1419ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.