LTC1415
PRODUCTION12-Bit, 1.25Msps, 55mW Sampling A/D Converter
- Part Models
- 8
- 1ku List Price
- Starting From $16.38
Overview
- 1.25Msps Sample Rate
- Single 5V Supply
- Power Dissipation: 55mW
- Nap and Sleep Power Shutdown Modes
- ±0.35LSB INL and ±0.25LSB DNL
- 72dB S/(N + D) and 80dB THD at 100kHz
- External or Internal Reference Operation
- True Differential Inputs Reject Common Mode Noise
- Input Range: 4.096V (1mV/LSB)
- 28-Pin SSOP and SO Packages
The LTC1415 is a 700ns, 1.25Msps, 12-bit sampling A/D converter that draws only 55mW from a single 5V supply. This easy-to-use device includes a high dynamic range sample-and-hold, precision reference and a trimmed internal clock. Two power shutdown modes provide flexibility for low power systems.
The LTC1415’s full-scale input range is 4.096V. Low linearity errors ±0.35LSB INL, ±0.25LSB DNL make it ideal for imaging systems. Outstanding AC performance includes 72dB S/(N + D) and 80dB THD with an input frequency of 100kHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 18MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has a µP compatible, 12-bit parallel output port. There is no pipeline delay in the conversion results. A separate convert start input and data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors. A separate output logic supply pin allows direct connection to 3V components.
Applications
- High Speed Data Acquisition
- Imaging Systems
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Telecommunications
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1415CG#PBF | 28-Lead SSOP | ||
| LTC1415CG#TRPBF | 28-Lead SSOP | ||
| LTC1415CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1415CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1415IG#PBF | 28-Lead SSOP | ||
| LTC1415IG#TRPBF | 28-Lead SSOP | ||
| LTC1415ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1415ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1415CG#PBF | PRODUCTION | |
| LTC1415CG#TRPBF | PRODUCTION | |
| LTC1415IG#PBF | PRODUCTION | |
| LTC1415IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1415CSW#PBF | PRODUCTION | |
| LTC1415CSW#TRPBF | PRODUCTION | |
| LTC1415ISW#PBF | PRODUCTION | |
| LTC1415ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.