LTC1412
PRODUCTION12-Bit, 3Msps, Sampling A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $18.00
Overview
- Sample Rate: 3Msps
- 72dB S/(N + D) and 82dB SFDR at Nyquist
- ±0.35LSB INL and ±0.25LSB DNL (Typ)
- Power Dissipation: 150mW
- External or Internal Reference Operation
- True Differential Inputs Reject Common Mode Noise
- 40MHz Full Power Bandwidth Sampling
- ±2.5V Bipolar Input Range
- No Pipeline Delay
- 28-Pin SSOP Package
The LTC1412 is a 12-bit, 3Msps, sampling A/D converter. This high performance device includes a high dynamic range sample-and-hold and a precision reference. Operating from ±5V supplies it draws only 150mW.
The ±2.5V input range is optimized for low noise and low distortion. Most high performance op amps also perform best over this range, allowing direct coupling to the analog inputs and eliminating the need for special translation circuitry. Outstanding AC performance includes 72dB S/(N + D) and 82dB SFDR at the Nyquist input frequency of 1.5MHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 40MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has a high speed 12-bit parallel output port. There is no pipeline delay in the conversion results. A separate convert start input and converter status signal (BUSY) ease connections to FIFOs, DSPs and microprocessors. A digital output driver power supply pin allows direct connection to 3V logic.
Applications
- Telecommunications
- Digital Signal Processing
- Mulitplexed Data Acquisition Systems
- High Speed Data Acquisition
- Spectrum Analysis
- Imaging Systems
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1412CG#PBF | 28-Lead SSOP | ||
| LTC1412CG#TRPBF | 28-Lead SSOP | ||
| LTC1412IG#PBF | 28-Lead SSOP | ||
| LTC1412IG#TRPBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1412CG#PBF | PRODUCTION | |
| LTC1412CG#TRPBF | PRODUCTION | |
| LTC1412IG#PBF | PRODUCTION | |
| LTC1412IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.