LTC1411

PRODUCTION

Single Supply 14-Bit 2.5Msps ADC

Viewing:

Overview

  • Sample Rate: 2.5Msps
  • 80dB S/(N + D) and 90dB THD at 100kHz fIN
  • Single 5V Operation
  • No Pipeline Delay
  • Programmable Input Ranges
  • Low Power Dissipation: 195mW (Typ)
  • True Differential Inputs Reject Common Mode Noise
  • Out-of-Range Indicator
  • Internal or External Reference
  • Sleep (1µA) and Nap (2mA) Shutdown Modes
  • 36-Pin SSOP Package
LTC1411
Single Supply 14-Bit 2.5Msps ADC
S/(N + D) and Effective Bits vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed