LTC1410
PRODUCTION12-Bit, 1.25Msps, Sampling A/D Converter with Shutdown
- Part Models
- 9
- 1ku List Price
- Starting From $15.58
Overview
- 1.25Msps Sample Rate
- Power Dissipation: 160mW
- 71dB S/(N + D) and 82dB THD at Nyquist
- No Pipeline Delay
- Nap (7mW) and Sleep (10µW) Shutdown Modes
- Operates with Internal 15ppm/°C Reference or External Reference
- True Differential Inputs Reject Common Mode Noise
- 20MHz Full Power Bandwidth Sampling
- ±2.5V Bipolar Input Range
- 28-Pin SO and SSOP Packages
The LTC1410 is a 0.65µs, 1.25Msps, 12-bit sampling A/D converter that draws only 160mW from ±5V supplies. This easy-to-use device includes a high dynamic range sample-and-hold, a precision reference and requires no external components. Two digitally selectable power shutdown modes provide flexibility for low power systems.
The LTC1410’s full-scale input range is ±2.5V. Maximum DC specifications include ±1LSB INL and ±1LSB DNL over temperature. Outstanding AC performance includes 71dB S/(N + D) and 82dB THD at the Nyquist input frequency of 625kHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 20MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has a µP compatible, 12-bit parallel output port. There is no pipeline delay in the conversion results. A separate convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- Telecommunications
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- High Speed Data Acquisition
- Spectrum Analysis
- Imaging Systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1410CG#PBF | 28-Lead SSOP | ||
| LTC1410CG#TRPBF | 28-Lead SSOP | ||
| LTC1410CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1410CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1410DICE#70115 | DIE | ||
| LTC1410IG#PBF | 28-Lead SSOP | ||
| LTC1410IG#TRPBF | 28-Lead SSOP | ||
| LTC1410ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1410ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1410CG#PBF | PRODUCTION | |
| LTC1410CG#TRPBF | PRODUCTION | |
| LTC1410IG#PBF | PRODUCTION | |
| LTC1410IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1410CSW#PBF | PRODUCTION | |
| LTC1410CSW#TRPBF | PRODUCTION | |
| LTC1410ISW#PBF | PRODUCTION | |
| LTC1410ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.