LTC1406
PRODUCTIONLow Power, 8-Bit, 20Msps, Sampling A/D Converter
- Part Models
- 4
- 1ku List Price
- Starting From $5.38
Overview
- Low Power, 8-Bit, 20Msps ADC
- 250MHz Internal Sample-and-Hold
- 7 Effective Bits at 70MHz Input Frequency
- ±1LSB DNL and INL Max
- Single 5V Supply and 150mW Dissipation
- Power Down to 1µA
- True Differential Inputs Reject Common Mode Noise
- Accepts Single-Ended or Differential Input Signals
- ±1V Differential or 2V Single-Ended Input Span
- Analog Inputs Common Mode to VDD and GND
- 24-Pin Narrow SSOP Package
The LTC1406 is a 20Msps, 8-bit, sampling A/D converter which draws only 150mW from a single 5V supply. This easy-to-use device includes a high dynamic range sample-and-hold with a 250MHz bandwidth.
The LTC1406’s full-scale input range is ±1V. The inputs can be driven differentially or one input can be tied to a fixed voltage and the other input driven with a ±1V bipolar input. Maximum DC specifications include ±1LSB DNL and INL over temperature. Outstanding AC performance includes 48.5dB S/(N + D) and 62dB THD with a 1MHz input; 47.5dB S/(N + D) and 59dB THD at the Nyquist input frequency of 10MHz.
The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 250MHz bandwidth. The 60dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source.
The ADC has an 8-bit parallel output port with separate power supply and ground allowing easy interface to 3V digital systems. The pipelined architecture has five clock cycles of data latency.
Applications
- Telecommunications
- Wireless Communications
- Digital Cellular Telephones
- CCDs and Image Scanners
- Video Digitizing and Digital Television
- Digital Color Copiers
- High Speed Undersampling
- Personal Computer Video
- High Speed Data Acquisition
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
LT Journal 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1406CGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1406CGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1406IGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1406IGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC1406CGN#PBF | PRODUCTION | |
| LTC1406CGN#TRPBF | PRODUCTION | |
| LTC1406IGN#PBF | PRODUCTION | |
| LTC1406IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.