LTC1391

PRODUCTION

8-Channel Analog Multiplexer with Cascadable Serial Interface

Viewing:

Overview

  • Low RON: 45Ω
  • Single 2.7V to ±5V Supply Operation
  • Low Charge Injection
  • Serial Digital Interface
  • Analog Inputs May Extend to Supply Rails
  • Low Leakage: ±5nA Max
  • Guaranteed Break-Before-Make
  • TTL/CMOS Compatible for All Digital Inputs
  • Cascadable to Allow Additional Channels
  • Can Be Used as a Demultiplexer
LTC1391
8-Channel Analog Multiplexer with Cascadable Serial Interface
3V, 8-Channel 12-Bit ADC On-Resistance vs Analog Input Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed