LTC1390
PRODUCTION8-Channel Analog Multiplexer with Serial Interface
- Part Models
- 3
- 1ku List Price
- Starting From $3.78
Overview
- 3-Wire Serial Digital Interface
- Data Retransmission Allows Series Connection with Serial A/D Converters
- Single 3V to ±5V Supply Operation
- Analog Inputs May Extend to Supply Rails
- Low Charge Injection
- Low RON: 75Ω Max
- Low Leakage: ±5nA Max
- Guaranteed Break-Before-Make
- TTL/CMOS Compatible for All Digital Inputs
- Cascadable to Allow Additional Channels
- Can be used as a Demultiplexer
The LTC1390 is a high performance CMOS 8-to-1 analog multiplexer. It features a 3-wire digital interface with a bidirectional data retransmission feature, allowing it to be wired in series with a serial A/D converter while using only one serial port. The interface also allows several LTC1390s to be wired in series or parallel, increasing the number of MUX channels available using only a single digital port. All the above features are also valid when LTC1390 operates as a demultiplexer such as with a D/A converter.
The LTC1390 features a typical RON of 45Ω, typical switch leakage of 50pA, and guaranteed break-before-make operation. Charge injection is ±10pC maximum. All digital inputs are TTL and CMOS compatible when operated from single or dual supplies. The inputs can withstand 100mA fault currents.
The LTC1390 is available in 16-pin PDIP and narrow SO packages.
Applications
- Data Acquisition Systems
- Communication Systems
- Signal Multiplexing/Demultiplexing
Documentation
Data Sheet 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1390CN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC1390CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1390CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1390CN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1390CN#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1390CS#PBF | PRODUCTION | |
| LTC1390CS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1390CS#PBF | PRODUCTION | |
| LTC1390CS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1390CS#PBF | PRODUCTION | |
| LTC1390CS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.