LTC1386
PRODUCTION3.3V Low Power EIA/TIA562 Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $5.63
Overview
- Operates from a Single 3.3V Supply
- Low Supply Current: ICC = 200µA
- ESD Protection Over ±10kV
- Available in 16-Pin SOIC Narrow Package
- Uses Small Capacitors: 0.1µF
- Operates to 120kBaud
- Output Overvoltage Does Not Force Current Back into Supplies
- EIA/TIA562 I/O Lines Can Be Forced to ±25V Without Damage
- Pin Compatible with LT1181A
The LTC1386 is an ultra-low power 2-driver/2-receiver EIA/TIA562 transceiver that operates from single 3.3V supply. The charge pump requires only four space-saving 0.1µF capacitors. The supply current (ICC) of the transceiver is only 200µA with driver outputs unloaded.
The LTC1386 is fully compliant with all data rate and overvoltage EIA/TIA562 specifications. The transceiver can operate up to 120kbaud with a 1000pF, 3kΩ load. Both driver outputs and receiver inputs can be forced to ±25V without damage and can survive multiple ±10kV ESD strikes.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1386CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1386CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1386IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1386IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1386CS#PBF | PRODUCTION | |
| LTC1386CS#TRPBF | PRODUCTION | |
| LTC1386IS#PBF | PRODUCTION | |
| LTC1386IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1386CS#PBF | PRODUCTION | |
| LTC1386CS#TRPBF | PRODUCTION | |
| LTC1386IS#PBF | PRODUCTION | |
| LTC1386IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1386CS#PBF | PRODUCTION | |
| LTC1386CS#TRPBF | PRODUCTION | |
| LTC1386IS#PBF | PRODUCTION | |
| LTC1386IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |