LTC1385
PRODUCTION3.3V Low Power EIA/TIA-562 Transceiver
- Part Models
- 10
- 1ku List Price
- Starting From $6.35
Overview
- Operates from a Single 3.3V Supply
- Low Supply Current: ICC = 200µA
- ICC = 35µA in Driver Disable Mode
- ICC = 0.2µA in Shutdown Mode
- ESD Protection Over ±10kV
- Uses Small Capacitors: 0.1µF
- Operates to 120kBaud
- Output Overvoltage Does Not Force Current Back into Supplies
- EIA/TIA-562 I/O Lines Can Be Forced to ±25V Without Damage
- Pin Compatible with LT 1180A
The LTC1385 is an ultra-low power, 2-driver/2-receiver EIA / TIA-562 transceiver which operates from a single 3.3V supply. The charge pump requires only four spacesaving 0.1µF capacitors.
The transceiver operates in one of three modes: Normal, Driver Disable or Shutdown. In the Normal mode, ICC is only 200µA in the unloaded condition. In the Driver Disable mode, the charge pump is turned off, the driver outputs are forced into three-state, both receivers are kept active, and ICC drops to 35µA. In the Shutdown mode, everything is turned off and ICC drops to 0.2µA.
The LTC1385 is fully compliant with all data rate and overvoltage EIA/ TIA-562 specifications. The transceiver can operate up to 120kbaud with a 1000pF, 3kΩ load. Both driver outputs and receiver inputs can be forced to ±25V without damage, and can survive multiple ±10kV ESD strikes.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1385CG#PBF | 20-Lead SSOP | ||
| LTC1385CG#TRPBF | 20-Lead SSOP | ||
| LTC1385CN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1385CSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1385CSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1385IG#PBF | 20-Lead SSOP | ||
| LTC1385IG#TRPBF | 20-Lead SSOP | ||
| LTC1385IN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1385ISW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1385ISW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1385CG#PBF | PRODUCTION | |
| LTC1385CG#TRPBF | PRODUCTION | |
| LTC1385IG#PBF | PRODUCTION | |
| LTC1385IG#TRPBF | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1385CN#PBF | PRODUCTION | |
| LTC1385IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1385CSW#PBF | PRODUCTION | |
| LTC1385CSW#TRPBF | PRODUCTION | |
| LTC1385ISW#PBF | PRODUCTION | |
| LTC1385ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |