LTC1382
PRODUCTION5V Low Power RS232 Transceiver with Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $6.35
Overview
- Operates from a Single 5V Supply
- Low Supply Current: ICC = 220µA
- ICC = 0.2µA in Shutdown Mode
- ESD Protection Over ±10kV
- Uses Small Capacitors: 0.1µF
- Operates to 120kBaud
- Output Overvoltage Does Not Force Current Back into Supplies
- RS232 I/O Lines Can Be Forced to ±25V Without Damage
- Pin Compatible with LT1180A
The LTC1382 is an ultra-low power 2-driver/2-receiver RS232 transceiver that operates from a single 5V supply. The charge pump requires only four space saving 0.1µF capacitors.
The transceiver operates in one of two modes, Normal and Shutdown. In the Normal mode, ICC is only 220µA with the driver outputs unloaded. In the Shutdown mode,the charge pump is turned off,the driver outputs are forced into three-state, both receivers are off and ICC drops to 0.2µA.
The LTC1382 is fully compliant with all data rate and overvoltage RS232 specifications. The transceiver can operate up to 120kbaud with a 2500pF, 3k Ω load. Both driver outputs and receiver inputs can be forced to ±25V without damage and can survive multiple ±10kV ESD strikes.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1382CN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1382CSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1382CSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1382IN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1382ISW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1382ISW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1382CN#PBF | PRODUCTION | |
| LTC1382IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1382CSW#PBF | PRODUCTION | |
| LTC1382CSW#TRPBF | PRODUCTION | |
| LTC1382ISW#PBF | PRODUCTION | |
| LTC1382ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |