LTC1279
PRODUCTION12-Bit, 600ksps Sampling A/D Converter with Shutdown
- Part Models
- 8
- 1ku List Price
- Starting From $20.40
Overview
- Single Supply 5V or ±5V Operation
- Sample Rate: 600ksps
- 70dB S/(N + D) and 74dB THD at Nyquist
- Power Dissipation: 60mW Typ
- Power Shutdown with Instant Wake-Up
- Internal Reference Can Be Overdriven Externally
- Internal Synchronized Clock; No Clock Required
- High Impedance Analog Input
- Input Range: 0V to 5V or ±2.5V
- New Flexible, Friendly Parallel Interface Eases Connections to DSPs and FIFOs
- 24-Pin SO Wide Package
The LTC1279 is a 1.4µs, 600ksps, sampling 12-bit A/D converter which draws only 60mW from a single 5V or ±5V supplies. This easy-to-use device comes complete witha 160ns sample-and-hold, a precision reference and an internally trimmed clock. Unipolar and bipolar conversion modes add to the flexibility of the ADC. The low power dissipation is reduced even more, drawing only 8.5mW in power shutdown mode. Instant wake-up from power shutdown allows the converter to be powered down even during brief inactive periods.
The LTC1279 converts 0V to 5V unipolar inputs from a single 5V supply and ±2.5V bipolar inputs from ±5V supplies. Maximum DC specs include ±1LSB INL and ±1LSB DNL. Outstanding guaranteed AC performance includes 70dB S/(N + D) and 78dB THD at the input frequency of 100kHz over temperature.
The internal clock is trimmed for 1.4µs conversion time. The clock automatically synchronizes to each sample command,eliminating problems with asynchronous clock noisefound in competitive devices. A separate conversion start input and a data-ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- High Speed Data Acquisition
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Audio and Telecom Processing
- Spectrum Analysis
Documentation
Data Sheet 1
Design Note 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1279CG#PBF | 24-Lead SSOP | ||
| LTC1279CG#TRPBF | 24-Lead SSOP | ||
| LTC1279CSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1279CSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1279IG#PBF | 24-Lead SSOP | ||
| LTC1279IG#TRPBF | 24-Lead SSOP | ||
| LTC1279ISW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1279ISW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1279CG#PBF | PRODUCTION | |
| LTC1279CG#TRPBF | PRODUCTION | |
| LTC1279IG#PBF | PRODUCTION | |
| LTC1279IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1279CSW#PBF | PRODUCTION | |
| LTC1279CSW#TRPBF | PRODUCTION | |
| LTC1279ISW#PBF | PRODUCTION | |
| LTC1279ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.