LTC1276
PRODUCTION12-Bit, 300ksps Sampling A/D Converters with Reference
- Part Models
- 6
- 1ku List Price
- Starting From $21.66
Overview
- Single Supply 5V or ±5V Operation
- 300ksps Sample Rate
- 75mW (Typ) Power Dissipation
- On-Chip 25ppm/°C Reference
- Internal Synchronized Clock; No Clock Required
- High Impedance Analog Input
- 70dB S/(N + D) and 77dB THD at Nyquist
- ±1/2LSB INL and ±3/4LSB DNL Max (A Grade)
- ESD Protected On All Pins
- 24-Pin Narrow PDIP and SW Packages
- Variety of Input Ranges:
- 0V to 5V (LTC1273)
- ±2.5V (LTC1275)
- ±5V (LTC1276)
The LTC1273/LTC1275/LTC1276 are 300ksps, sampling 12-bit A/D converters that draw only 75mW from single 5V or ±5V supplies. These easy-to-use devices come complete with 600ns sample-and-holds, precision references and internally trimmed clocks. Unipolar and larcon version modes provide flexibility for various cations. They are built with LTBiCMOS™ switched capacitor technology.
These devices have 25ppm/°C (max) internal references. The LTC1273 converts 0V to 5V unipolar inputs from a single 5V supply. The LTC1275/LTC1276 convert ±2.5V and ±5V respectively from ±5V supplies. Maximum DC specifications include ±1/2LSB INL, ±3/4LSB DNL and 25ppm/°C full scale drift over temperature. Outstanding AC performance includes 70dB S/(N + D) and 77dB THD at the Nyquist input frequency of 150kHz.
The internal clock is trimmed for 2.7µs maximum conversion time. The clock automatically synchronizes to each sample command eliminating problems with asynchronous clock noise found in competitive devices. A high speed parallel interface eases connections to FIFOs, DSPs and microprocessors.
Applications
- High Speed Data Acquisition
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Audio and Telecom Processing
- Spectrum Analysis
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1276ACN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1276ACSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1276ACSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1276BCN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1276BCSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1276BCSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1276ACN#PBF | PRODUCTION | |
| LTC1276BCN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1276ACSW#PBF | PRODUCTION | |
| LTC1276ACSW#TRPBF | PRODUCTION | |
| LTC1276BCSW#PBF | PRODUCTION | |
| LTC1276BCSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.