LTC1274
PRODUCTION12-Bit, 10mW, 100ksps ADCs with 1µA Shutdown
- Part Models
- 4
- 1ku List Price
- Starting From $11.99
Overview
- Low Power Dissipation: 10mW
- Sample Rate: 100ksps
- Samples Inputs Beyond Nyquist, 72dB S/(N + D) and 82dB THD at fIN = 100kHz
- Single Supply 5V or ±5V Operation
- Power Shutdown to 1µA in Sleep Mode
- 180µA Nap Mode (LTC1277) with Instant Wake-Up
- Internal Reference Can Be Overdriven
- Internal Synchronized Clock
- 0V to 4.096V or ±2.048V Input Ranges (1mV/LSB)
- 24-Lead SOL Package
The LTC1274/LTC1277 are 8µs sampling 12-bit A/D converters which draw only 2mA (typ) from single 5V or ±5V supplies. These easy-to-use devices come complete with a 2ms sample-and-hold, a precision reference and an internally trimmed clock. Unipolar and bipolar conversion modes add to the flexibility of the ADCs.
Two power-down modes are available in the LTC1277. In Napmode, the LTC1277 draws only 180µA and the instant wake-up from Nap mode allows the LTC1277 to be powered down even during brief inactive periods. In Sleep mode only 1µA will be drawn. A REFRDY signal is used to show the ADC is ready to sample after waking up from Sleep mode. The LTC1274 also provides the Sleep mode and REFRDY signal.
The A/D converters convert 0V to 4.096V unipolar inputs from a single 5V supply or ±2.048V bipolar inputs from ±5V supplies.
The LTC1274 has a single-ended input and a 12-bit parallel data format. The LTC1277 offers a differential input and a 2-byte read format. The bipolar mode is formatted as 2’s complement for the LTC1274 and offset binary for the LTC1277.
Applications
- Battery-Powered Portable Systems
- High Speed Data Acquisition for PCs
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Audio and Telecom Processing
- Spectrum Analysis
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1274CSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1274CSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1274ISW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1274ISW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1274CSW#PBF | PRODUCTION | |
| LTC1274CSW#TRPBF | PRODUCTION | |
| LTC1274ISW#PBF | PRODUCTION | |
| LTC1274ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.