LTC1272
PRODUCTION12-Bit, 3µs, 250kHz Sampling A/D Converter
- Part Models
- 12
- 1ku List Price
- Starting From $13.38
Overview
- AD7572 Pinout
- 12-Bit Resolution
- 3µs and 8µs Conversion Times
- On-Chip Sample-and-Hold
- Up to 250kHz Sample Rates
- 5V Single Supply Operation
- No Negative Supply Required
- On-Chip 25ppm/°C Reference
- 75mW (Typ) Power Consumption
- 24-Pin Narrow DIP and SOL Packages
- ESD Protected on All Pins
The LTC1272 is a 3µs, 12-bit, successive approximation sampling A/D converter. It has the same pinout as the industry standard AD7572 and offers faster conversion time, on-chip sample-and-hold, and single supply operation. It uses LTBiCMOS™ switched-capacitor technology to combine a high speed 12-bit ADC with a fast, accurate sample-and-hold and a precision reference.
The LTC1272 operates with a single 5V supply but can also accept the 5V/–15V supplies required by the AD7572 (Pin 23, the negative supply pin of the AD7572,is not connected on the LTC1272). The LTC1272 has the same 0V to 5V input range as the AD7572 but, to achieve single supply operation, it provides a 2.42V reference output instead of the –5.25V of the AD7572. It plugs in for the AD7572 if the reference capacitor polarity is reversed and a 1µs sample-and-hold acquisition time is allowed between conversions.
The output data can be read as a 12-bit word or as two 8-bit bytes. This allows easy interface to both 8-bit and higher processors. The LTC1272 can be used with a crystal or an external clock and comes in speed grades of 3µs and 8µs.
Applications
- High Speed Data Acquisition
- Digital Signal Processing (DSP)
- Multiplexed Data Acquisition Systems
- Single Supply Systems
Documentation
Data Sheet 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1272-3ACN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1272-3ACSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-3ACSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-3CCN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1272-3CCSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-3CCSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-8ACN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1272-8ACSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-8ACSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-8CCN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1272-8CCSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1272-8CCSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1272-3ACN#PBF | PRODUCTION | |
| LTC1272-3CCN#PBF | PRODUCTION | |
| LTC1272-8ACN#PBF | PRODUCTION | |
| LTC1272-8CCN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1272-3ACSW#PBF | PRODUCTION | |
| LTC1272-3ACSW#TRPBF | PRODUCTION | |
| LTC1272-3CCSW#PBF | PRODUCTION | |
| LTC1272-3CCSW#TRPBF | PRODUCTION | |
| LTC1272-8ACSW#PBF | PRODUCTION | |
| LTC1272-8ACSW#TRPBF | PRODUCTION | |
| LTC1272-8CCSW#PBF | PRODUCTION | |
| LTC1272-8CCSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.