LTC1261
LTC1261
PRODUCTIONSwitched Capacitor Regulated Voltage Inverter
- Part Models
- 11
- 1ku List Price
- Starting From $3.39
Viewing:
Overview
- Regulated Negative Voltage from a Single Positive Supply
- Can Provide Regulated -5V from a 3V Supply
- REG Pin Indicates Output is in Regulation
- Low Output Ripple: 5mV Typ
- Supply Current: 600µA Typ
- Shutdown Mode Drops Supply Current to 5µA
- Up to 15mA Output Current
- Adjustable or Fixed Output Voltages
- Requires Only Three or Four External Capacitors
- Available in SO-8 Packages
The LTC1261 is a switched-capacitor voltage inverter designed to provide a regulated negative voltage from a single positive supply. The LTC1261CS operates from a single 3V to 8V supply and provides an adjustable output voltage from –1.25V to –8V. An on-chip resistor string allows the LTC1261CS to be configured for output voltages of –3.5V, –4V, –4.5V or –5V with no external components. The LTC1261CS8 is optimized for applications which use a 5V or higher supply or which require low output voltages. It requires a single external 0.1µF capacitor and provides adjustable and fixed output voltage options in 8-pin SO packages. The LTC1261CS requires one or two external 0.1µF capacitors, depending on input voltage. Both versions require additional external input and output bypass capacitors. An optional compensation capacitor at ADJ/COMP can be used to reduce the output voltage ripple.
Each version of the LTC1261 will supply up to 12mA output current with guaranteed output regulation of 5%. The LTC1261 includes an open-drain REG output which pulls low when the output is within 5% of the set value. Output ripple is typically as low as 5mV. Quiescent current is typically 600µA when operating and 5µA in shutdown.
The LTC1261 is available in a 14-pin narrow body SO package and an 8-pin SO package.
Applications
- GaAs FET Bias Generators
- Negative Supply Generators
- Battery-Powered Systems
- Single Supply Applications
Documentation
Data Sheet 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1261CS#PBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS#TRPBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8-4#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8-4#TR | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8-4#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8-4.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261CS8-4.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1261IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1261CS#PBF | PRODUCTION | |
| LTC1261CS#TRPBF | PRODUCTION | |
| LTC1261CS8-4#TR | ||
|
Oct 12, 2022 - 22_0251 Epoxy Change from Henkel 8290 to 8290A for 14-Lead SOIC Package |
||
| LTC1261CS#PBF | PRODUCTION | |
| LTC1261CS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1261CS#PBF | PRODUCTION | |
| LTC1261CS#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1261CS8#PBF | PRODUCTION | |
| LTC1261CS8#TRPBF | PRODUCTION | |
| LTC1261CS8-4#PBF | PRODUCTION | |
| LTC1261CS8-4#TRPBF | PRODUCTION | |
| LTC1261IS8#PBF | PRODUCTION | |
| LTC1261IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1261CS8#PBF | PRODUCTION | |
| LTC1261CS8#TRPBF | PRODUCTION | |
| LTC1261CS8-4#PBF | PRODUCTION | |
| LTC1261CS8-4#TR | ||
| LTC1261CS8-4#TRPBF | PRODUCTION | |
| LTC1261CS8-4.5#PBF | PRODUCTION | |
| LTC1261CS8-4.5#TRPBF | PRODUCTION | |
| LTC1261IS8#PBF | PRODUCTION | |
| LTC1261IS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1261CS8-4#TR | ||
|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LTC1261CS8-4.5#PBF | PRODUCTION | |
| LTC1261CS8-4.5#TRPBF | PRODUCTION | |
|
Jun 4, 2025 - 25_0035 Carsem SnPb Packaging End of Life |
||
| LTC1261CS8-4#TR | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1261
- LTC1261CS8
- LTC1261CS8-4
- LTC1261CS8-4.5
- LTC1261LCS8
- LTC1261LCS8-4
- LTC1261LCS8-4.5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.